The Cat6 slim patch cable is the perfect solution for high density datacenter applications. Its compact 28AWG design simplifies installation and management. Smaller patch lead size helps alleviate congestion as well as improving airflow with in the racks. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief, which provides easy access in high-density applications. All patch cords shall be compatible with both T568B wire scheme. The smaller diameter makes for a slimmer, more flexible cable that is perfect for cross connects, workstations or racks with higher-density and limited space.
Click to open expanded view
3ft (0.9m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Purple
Cat6 Snagless Booted Unshielded (UTP) Slim Ethernet Network Patch Cable, 28AWG, 1/10G Base-T
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.
RJ45 Modular Plug
Modular plug enhances the stability of the network connection.
PVC Jacket
PVC Jacket has good flame retardant performance.
Strain Relief Boot
The boot increases the friction for plugging and unplugging.
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-15.2m(0.5-50ft) | 0.15-10m(0.5-33ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Videos
Cat6 Snagless Booted Unshielded (UTP) Slim Ethernet Network Patch Cable, 28AWG, 1/10G Base-T
The Cat6 slim patch cable is the perfect solution for high density datacenter applications. Its compact 28AWG design simplifies installation and management. Smaller patch lead size helps alleviate congestion as well as improving airflow with in the racks. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief, which provides easy access in high-density applications. All patch cords shall be compatible with both T568B wire scheme. The smaller diameter makes for a slimmer, more flexible cable that is perfect for cross connects, workstations or racks with higher-density and limited space.
Quality Testing Program
Quality Testing Program
RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.
RJ45 Modular Plug
Modular plug enhances the stability of the network connection.
PVC Jacket
PVC Jacket has good flame retardant performance.
Strain Relief Boot
The boot increases the friction for plugging and unplugging.
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-15.2m(0.5-50ft) | 0.15-10m(0.5-33ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Questions & Answers
Customer Reviews
Resources
3,50 € (Excl. VAT)
4,17 € (Incl. VAT)