FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.
This picture is about N2GSFPLPWH.

German-Style Single Gang Keystone Faceplate, Label Pockets, 2 Ports, White, 3.15'' x 3.15''

#161227
#161227

ABS Single Gang

2,20 € (Excl. VAT)
FS P/N: N2GSFPLPWH
2,62 € (Incl. VAT)
FS P/N: N2GSFPLPWH
237 Sold
0 Review
3 Questions
77 In DE Warehouse, Get It By May 2, 2024
488 In Global Warehouse, Get It By May 16, 2024
100 Back in stock, Recently Get It By May 27, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

German-Style Single Gang Keystone Faceplate, Label Pockets, 2 Ports, White, 3.15'' x 3.15'' 

The faceplate is single gang and mounts to FS's German-Style back box, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes label pockets to write down your notes for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office décor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
2
Color
White
Module Type
Keystone
Identification Type
Label Pockets
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
3.15''x3.15'' (80x80mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Faceplate With Keystone Jack Ports

The keystone jack wall plates are available in 1 and 2 port versions to fit your needs.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, including Cat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Specifications

German-Style Single Gang Keystone Faceplate, Label Pockets, 2 Ports, White, 3.15'' x 3.15'' 

The faceplate is single gang and mounts to FS's German-Style back box, and it is compatible with FS's RJ45 Keystone Modules and Fiber Keystone Jacks. It includes label pockets to write down your notes for easy identification.

The faceplate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications. The classic white color blends elegantly into your home or office décor, providing professional appearance while keeping the wiring organized.

Specifications
Product Type
Faceplate
Vendor
FS
Total Number of Ports
2
Color
White
Module Type
Keystone
Identification Type
Label Pockets
Outlet Orientation
Flat
Mount Orientation
Vertical
Material
ABS
Gang Opening Type
Single Gang
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxW)
3.15''x3.15'' (80x80mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Faceplate With Keystone Jack Ports

The keystone jack wall plates are available in 1 and 2 port versions to fit your needs.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength ABS Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, including Cat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Questions & Answers

Customer Reviews

Resources

2,20 € (Excl. VAT)

2,62 € (Incl. VAT)

77 In DE Warehouse
488 In Global Warehouse