FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.
This picture is about IWB-5365-S.

IWB-5365-S Interactive White Board with 4K UHD Anti-glare Display & 2 Pens, Support OTA Remote Upgrade & Screen Sharing, 65-Inch

#173297
#173297

Ultra-low Writing Latency Bluetooth 5.0

1.798,00 € (Excl. VAT)
FS P/N: IWB-5365-S
2.139,62 € (Incl. VAT)
FS P/N: IWB-5365-S
4 Sold
2 Reviews
1 Question
5 In Global Warehouse, Get It By May 15, 2024
See more warehouse availability
Deliver to Berlin, 10082
1.600,00 € via UPS Express Saver®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

IWB-5365-S Interactive White Board, 65 inches

The device integrates technologies like a 4K display, infrared touch, human-machine interaction, multi-media information processing, and network transmission and provides users with various features such as writing, annotating multi-screen sharing, and pen detection. The Interactive tablet is mainly used for remote video conferences, training and guidance, and other events in kinds of offices, meeting rooms, multi-media classrooms, and so on.

Specifications
Screen Size
65''
Backlight
DLED
Resolution
3840*2160
Contrast Ratio
1200:1
Response Time
8ms
Viewing Angle (H/V)
178°/178°
Operation System
Android 8.0
RAM/ROM
DDR4 3GB, eMMC 32GB
Touch Type
Infrared touch screen
Touch Point
20 point multi-touch
Touch Response Time
≤10 ms
Touch Precision
±1mm
Loudspeaker
6 Array
Internal Function
Wi-Fi 5, Bluetooth 5.0
Power Supply
AC 100 to 240V, 50/60Hz
Weight (kg)
42 (N.W), 46 (G.W)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Accessories
1x power cord, 2x touch pen, 1x quick guide
Product Dimension (WxHxD)
58.98''x35.63''x3.5'' (1498x905x89mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

4K UHD Display, Presentations Come to Live

The zero bonding technology with a 4K UHD anti-glare display brings brighter viewing and a smoother touching experience.

High-precision IR Touch System, As Easy as Pen and Paper

The IR touch technology brings you a natural writing experience. The writing accuracy is within plus or minus 1mm, which helps make fine annotations.

6 Array Speaker, Creative Acoustic Structure

Dual 6 array speaker ensures crystal clear, Hi-Fi audio at every remote site.

One-click Sharing Screen, Say Goodbye to Cables

Simply tap to share what's on your laptop or phone. On-screen real-time page turning and annotation make truly flexible collaboration simply effortless.

Real-time Collaboration Becomes a Real-world Reality

The interactive white board allows users to quickly transfer files to it via a QR code. You can share screens in these applications and enhance remote communication.

Multiple Interfaces, Maximize Versatility

The smart board interfaces with personal devices, redefining the ease of use and flexibility for a BYOD world.

Specifications

IWB-5365-S Interactive White Board, 65 inches

The device integrates technologies like a 4K display, infrared touch, human-machine interaction, multi-media information processing, and network transmission and provides users with various features such as writing, annotating multi-screen sharing, and pen detection. The Interactive tablet is mainly used for remote video conferences, training and guidance, and other events in kinds of offices, meeting rooms, multi-media classrooms, and so on.

Specifications
Screen Size
65''
Backlight
DLED
Resolution
3840*2160
Contrast Ratio
1200:1
Response Time
8ms
Viewing Angle (H/V)
178°/178°
Operation System
Android 8.0
RAM/ROM
DDR4 3GB, eMMC 32GB
Touch Type
Infrared touch screen
Touch Point
20 point multi-touch
Touch Response Time
≤10 ms
Touch Precision
±1mm
Loudspeaker
6 Array
Internal Function
Wi-Fi 5, Bluetooth 5.0
Power Supply
AC 100 to 240V, 50/60Hz
Weight (kg)
42 (N.W), 46 (G.W)
Operating Temperature
0 to 50°C (32 to 122°F)
Storage Temperature
-20 to 60°C (-4 to 140°F)
Accessories
1x power cord, 2x touch pen, 1x quick guide
Product Dimension (WxHxD)
58.98''x35.63''x3.5'' (1498x905x89mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
4K UHD Display, Presentations Come to Live

The zero bonding technology with a 4K UHD anti-glare display brings brighter viewing and a smoother touching experience.

High-precision IR Touch System, As Easy as Pen and Paper

The IR touch technology brings you a natural writing experience. The writing accuracy is within plus or minus 1mm, which helps make fine annotations.

6 Array Speaker, Creative Acoustic Structure

Dual 6 array speaker ensures crystal clear, Hi-Fi audio at every remote site.

One-click Sharing Screen, Say Goodbye to Cables

Simply tap to share what's on your laptop or phone. On-screen real-time page turning and annotation make truly flexible collaboration simply effortless.

Real-time Collaboration Becomes a Real-world Reality

The interactive white board allows users to quickly transfer files to it via a QR code. You can share screens in these applications and enhance remote communication.

Multiple Interfaces, Maximize Versatility

The smart board interfaces with personal devices, redefining the ease of use and flexibility for a BYOD world.

Questions & Answers

Customer Reviews

Resources

1.798,00 € (Excl. VAT)

2.139,62 € (Incl. VAT)

5 In Global Warehouse