FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.
This picture is about FC570S-4K.

FC570S-4K Ultra HD 4K Video Conference Camera for Small & Midsize Rooms, with AI Tracking & 121° Wide Angle, All-in-one USB/Audio Conference Camera

#163238
#163238

Small & Midsize Rooms 110° HFOV All-in-One

600,00 € (Excl. VAT)
FS P/N: FC570S-4K
714,00 € (Incl. VAT)
FS P/N: FC570S-4K
11 Sold
1 Review
1 Question
Available for back order, Get It By Jun 19, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

FC570S-4K Ultra HD 4K Video Conference Camera for Small & Midsize Rooms, with Voice Tracing & 121° Wide Angle

FC570S-4K is an affordable, professional-grade 5X ultra HD 4K PTZ camera, which is designed for small & Midsize meeting rooms that seat 6-12 people. Features 121° wide field of view, built-in 4 BF microphones, and USB/Audio Bluetooth connection, FC570S-4K creates the experience of sitting together in the same room, even if you are a thousand miles away. It supports installation on monitors, TVs and interactive whiteboards.

Specifications
Sensor
1/2.5, CMOS
Resolution FPS
4k@30fps (3840x2160), 1080p@30fps (1920x1080), 720p@30fps (1280x720)
Focal Length
f=2.287mm
Focus Type
Fixed Focus
Field of View
121° (DFOV), 110° (HFOV), 75° (VFOV)
Mic Pickup Range
6m
Minimal Illumination
0.5 Lux @ (F1.8, AGC ON)
WDR
Support
Digital Noise Reduction
2D/3D DNR
Backlight Compensation
Support
USB Interface
USB 3.0 Type C, USB 2.0 Type A
Input Voltage
DC 12V, 2A (MAX)
PTZ
MPT, EPTZ (pan/tilt ±15°)
Compatibility
Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoTo Meeting, and etc.
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 60°C (-40 to 140°F)
Color System / Compression
H.264 / MJPEG /YUY2 /NV12
Product Dimensions (HxWxD)
5.31''x4.53''x23.62'' (135x115x600mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

All-in-one Design, Easy Deployment

Built-in 4K ultra HD camera, beamforming microphone and full-frequency loudspeaker integrate all the functions conference needs, reduce cabling and make video communication easier.

Automatic Group Framing and Speaker Tracking
Automatic framing and speaker tracking are built right in, the camera automatically adjusts to the best framing solutions according to the participants' quantity and location.
Noise Suppression Algorithm
360° Voice Pickup
6M Max Pickup Distance
Superior 4K UHD Quality for Your Meeting

4K ultra high-resolution combined with WDR technology can meet the needs of users for different video experiences, even when lighting conditions are bad or complex.

Capture Everyone in the Room with a 110° Wide Angle

The expansive 110° horizontal and pan/tilt ±15° field of view provides a wide, distortion-free meeting scape, helps to shorten the gap between your teams or clients.

Two Instant Connection Mode
Easy to connect to your device by USB and Bluetooth.
Through plug and play USB 3.0 interface connect with the computer or display, less wiring, convenient video communication, reduce the user's learning cost.
Using Bluetooth 5.0 technology, the transmission rate and distance are increased. Supporting mobile phones/tablet devices to transmit high-quality audio wirelessly.
Bring Your Own Device (BYOD)

Bring your own device (BYOD) is a comprehensive, secure program that can maximize user productivity and satisfaction while cutting costs and allowing for business continuity.

High Compatibility with Software and Operating Systems

The compatibility is super wide for major software like Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoToMeeting, and etc. And support with Windows, Mac OS, Smart TV and others.

Resolution
4K@30fps
1080p@30fps
4K@30fps
1080p@30fps
Horizontal Field of View
110°
108°
120°
72.5°
Optical Zoom
12X
Digital Zoom
5X
4X
8X
16X
PTZ
MPT/EPTZ
EPTZ
EPTZ
yes
Microphones
4
2
2
Speaker
yes
WDR
yesyesyesyes
2D,3D Digital Noise Reduction
yesyesyesyes
Backlight Compensation
yesyesyesyes
Connection Mode
USB 2.0/3.0
USB 2.0
USB 3.0
USB 2.0
USB Cable Length
2m
3m
1.5m
3m
Specifications

FC570S-4K Ultra HD 4K Video Conference Camera for Small & Midsize Rooms, with Voice Tracing & 121° Wide Angle

FC570S-4K is an affordable, professional-grade 5X ultra HD 4K PTZ camera, which is designed for small & Midsize meeting rooms that seat 6-12 people. Features 121° wide field of view, built-in 4 BF microphones, and USB/Audio Bluetooth connection, FC570S-4K creates the experience of sitting together in the same room, even if you are a thousand miles away. It supports installation on monitors, TVs and interactive whiteboards.

Specifications
Sensor
1/2.5, CMOS
Resolution FPS
4k@30fps (3840x2160), 1080p@30fps (1920x1080), 720p@30fps (1280x720)
Focal Length
f=2.287mm
Focus Type
Fixed Focus
Field of View
121° (DFOV), 110° (HFOV), 75° (VFOV)
Mic Pickup Range
6m
Minimal Illumination
0.5 Lux @ (F1.8, AGC ON)
WDR
Support
Digital Noise Reduction
2D/3D DNR
Backlight Compensation
Support
USB Interface
USB 3.0 Type C, USB 2.0 Type A
Input Voltage
DC 12V, 2A (MAX)
PTZ
MPT, EPTZ (pan/tilt ±15°)
Compatibility
Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoTo Meeting, and etc.
Operating Temperature
0 to 40°C (32 to 104°F)
Storage Temperature
-40 to 60°C (-40 to 140°F)
Color System / Compression
H.264 / MJPEG /YUY2 /NV12
Product Dimensions (HxWxD)
5.31''x4.53''x23.62'' (135x115x600mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
All-in-one Design, Easy Deployment

Built-in 4K ultra HD camera, beamforming microphone and full-frequency loudspeaker integrate all the functions conference needs, reduce cabling and make video communication easier.

Automatic Group Framing and Speaker Tracking
Automatic framing and speaker tracking are built right in, the camera automatically adjusts to the best framing solutions according to the participants' quantity and location.
Noise Suppression Algorithm
360° Voice Pickup
6M Max Pickup Distance
Superior 4K UHD Quality for Your Meeting

4K ultra high-resolution combined with WDR technology can meet the needs of users for different video experiences, even when lighting conditions are bad or complex.

Capture Everyone in the Room with a 110° Wide Angle

The expansive 110° horizontal and pan/tilt ±15° field of view provides a wide, distortion-free meeting scape, helps to shorten the gap between your teams or clients.

Two Instant Connection Mode
Easy to connect to your device by USB and Bluetooth.
Through plug and play USB 3.0 interface connect with the computer or display, less wiring, convenient video communication, reduce the user's learning cost.
Using Bluetooth 5.0 technology, the transmission rate and distance are increased. Supporting mobile phones/tablet devices to transmit high-quality audio wirelessly.
Bring Your Own Device (BYOD)

Bring your own device (BYOD) is a comprehensive, secure program that can maximize user productivity and satisfaction while cutting costs and allowing for business continuity.

High Compatibility with Software and Operating Systems

The compatibility is super wide for major software like Microsoft Teams, Google Meet, ZOOM, Cisco Webex, GoToMeeting, and etc. And support with Windows, Mac OS, Smart TV and others.

Resolution
4K@30fps
1080p@30fps
4K@30fps
1080p@30fps
Horizontal Field of View
110°
108°
120°
72.5°
Optical Zoom
12X
Digital Zoom
5X
4X
8X
16X
PTZ
MPT/EPTZ
EPTZ
EPTZ
yes
Microphones
4
2
2
Speaker
yes
WDR
yesyesyesyes
2D,3D Digital Noise Reduction
yesyesyesyes
Backlight Compensation
yesyesyesyes
Connection Mode
USB 2.0/3.0
USB 2.0
USB 3.0
USB 2.0
USB Cable Length
2m
3m
1.5m
3m

Questions & Answers

Customer Reviews

Resources

600,00 € (Excl. VAT)

714,00 € (Incl. VAT)

Available for back order