FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about CMH-SFD2U.
02:06
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.
This picture is about CMH-SFD2U.

Horizontal Single Sided Manager, 2RU, Finger Duct with Cover, 3.43 in. Depth

Hot #29039
Hot #29039

ABS 3.43" Depth EIA 19" Rack/Cabinet

16,00 € (Excl. VAT)
FS P/N: CMH-SFD2U
19,04 € (Incl. VAT)
FS P/N: CMH-SFD2U
38.2K Sold
85 Reviews
10 Questions
99 In DE Warehouse, Get It By Mar 21, 2024
411 In Global Warehouse, Get It By Apr 2, 2024
160 Back in stock, Recently Get It By May 20, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

2U Horizontal Cable Management Panel with Finger Duct

Horizontal cable managers shall be capable of managing cables on the front and rear of any 19" rack. They ensure optimal cable radius to prevent deterioration or breakage. Flexible fingers maximize the care and protection of the equipment and cables, keeping the structured cabling system unhurt and totally functional. The removable cover makes it easy to add or remove bundled cables quickly.

Specifications
Number of Rack Units
2U
Style
Finger Duct with Cover
Orientation
Horizontal
Product Type
Single Sided
Material
ABS
Cable Capacity (Theoretical Value)
124pcs (Cat6 24AWG)
Dimensions (HxWxD)
3.48"x19.00"x3.43" (89x482.6x87mm)
Weight
1.87lbs (0.85kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Routes in/out the Cable Manager without Damage

Constructed with lightweight plastic material, the cable manager features a flexible design to decrease damage to the cables when they are routed in/out of the cable manager channel.

T-shaped Flexible Fingers

Rounded Edges on Fingers

Integral Bend Radius Control

Functional Requirements for Easier Cabling and Maintenance

Provides complete access for high density copper or fiber cabling system in less rack space to speed installation and reduce maintenance costs.

Two Rear Pass-through Holes

Allows routing cables front-to-rear/rear-to-front to meet different cabling needs

Removable Dual Hinged Cover

Offers access to cables by removing or opening upward/downward cover

Finger Spacing & Channel Opening

Provides increased cable capacity and reduces maintenance costs

products/29039.html
CMH-SFD2U
products/29038.html
CMH-SFD1U
products/29034.html
CMH-5DR1U
products/120680.html
CMH-5DR1U
products/72911.html
FHD-CMP5DR
Number of Rack Spaces
2U
1U
1U
1U
0U
Style
Finger Duct with Cover
Finger Duct with Cover
D-rings
D-rings
D-rings
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
ABS
ABS
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
124pcs (Cat6 24AWG)
48pcs
83pcs
55pcs
30pcs
Specifications

2U Horizontal Cable Management Panel with Finger Duct

Horizontal cable managers shall be capable of managing cables on the front and rear of any 19" rack. They ensure optimal cable radius to prevent deterioration or breakage. Flexible fingers maximize the care and protection of the equipment and cables, keeping the structured cabling system unhurt and totally functional. The removable cover makes it easy to add or remove bundled cables quickly.

Specifications
Number of Rack Units
2U
Style
Finger Duct with Cover
Orientation
Horizontal
Product Type
Single Sided
Material
ABS
Cable Capacity (Theoretical Value)
124pcs (Cat6 24AWG)
Dimensions (HxWxD)
3.48"x19.00"x3.43" (89x482.6x87mm)
Weight
1.87lbs (0.85kg)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Environment
Indoor
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Routes in/out the Cable Manager without Damage

Constructed with lightweight plastic material, the cable manager features a flexible design to decrease damage to the cables when they are routed in/out of the cable manager channel.

T-shaped Flexible Fingers

Rounded Edges on Fingers

Integral Bend Radius Control

Functional Requirements for Easier Cabling and Maintenance

Provides complete access for high density copper or fiber cabling system in less rack space to speed installation and reduce maintenance costs.

Two Rear Pass-through Holes

Allows routing cables front-to-rear/rear-to-front to meet different cabling needs

Removable Dual Hinged Cover

Offers access to cables by removing or opening upward/downward cover

Finger Spacing & Channel Opening

Provides increased cable capacity and reduces maintenance costs

products/29039.html
CMH-SFD2U
products/29038.html
CMH-SFD1U
products/29034.html
CMH-5DR1U
products/120680.html
CMH-5DR1U
products/72911.html
FHD-CMP5DR
Number of Rack Spaces
2U
1U
1U
1U
0U
Style
Finger Duct with Cover
Finger Duct with Cover
D-rings
D-rings
D-rings
Orientation
Horizontal
Horizontal
Horizontal
Horizontal
Horizontal
Product Type
Single Sided
Single Sided
Single Sided
Single Sided
Single Sided
Panel Material
ABS
ABS
Steel, Powder-coated Black
Steel, Powder-coated Black
Steel, Powder-coated Black
Installation
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Standard EIA 19" Rack Rails
Cable Capacity ( Cat6 24AWG )
124pcs (Cat6 24AWG)
48pcs
83pcs
55pcs
30pcs

Questions & Answers

Customer Reviews

Resources

16,00 € (Excl. VAT)

19,04 € (Incl. VAT)

99 In DE Warehouse
411 In Global Warehouse