FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.
This picture is about FS-NWP-1P.

One Port Keystone Single Gang Wall Plate

Hot #20225
Hot #20225

High-strength PC RJ45/Fiber Keystone Jacks

1,18 € (Incl. VAT)
FS P/N: FS-NWP-1P
42.3K Sold
8 Reviews
10 Questions
159 in Global Warehouse, Get it by 9 Aug, 2024
500 in Transit, Get it by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Keystone Wall Plate, White, 1 Port, Single Gang

The keystone wall plate is designed to support the distribution of voice, data, and other communication needs to the work area for commercial or residential applications.It can accept keystone modules such as data, voice, audio and video.

Keystone wall plates are available in many ports and sizes to fit your needs. These plates give the installation versatility to install only the jacks needed and provide a professional appearance while keeping the wiring organized.

Specifications
Materials
High-strength PC
Vendor
FS
Color
White
Gangs
Single
Capacity
Available in 1-,2-,3-,4-port Versions
No. of Ports
1
Terminals
RJ45
Mounting
Screws
Compatible With
Standard Keystone
Dimensions (HxW)
4.5"x2.75" (114x70mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Faceplate With Keystone Jack Ports

The keystone jack wall plates are available in 1, 2, 3, and 4 port versions to fit your needs.

Flush Mount Housing
This durable faceplate with an ivory gloss finish blends elegantly into any home or office decor.
High-strength PC Material
User-friendly Angle
Easy to Install
Ideal for In-wall Wiring Installations

This single-gang wall plate provides a convenient method for your wiring applications, including Cat5e, Cat6, Cat6a, fiber optic, audio and video connection.

Questions & Answers
Ask a question
All (10)Unanswered Question (1)Matching Product (3)Accessories (1)Certification (1)Custom Color (1)Customization (1)Material (1)Product Recommendation (1)UK Type (1)UL (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
4
4
0
0
0

C***a

Malta

September 14, 2022
5.0
Great product A+++
Verified Purchase
Helpful 0
Comment 0

C***a

Malta

September 14, 2022
5.0
Great product A+++
Verified Purchase
Helpful 0
Comment 0

A***n

Australia

June 07, 2021
5.0
to replace my cheap ones. not used yet.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed