FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.
This picture is about GSSMBBWH.

German-Style Single Gang Back Box, White, 3.35'' x 3.35''

#161228
#161228

ABS Single Gang

1,50 € (Excl. VAT)
FS P/N: GSSMBBWH
1,79 € (Incl. VAT)
FS P/N: GSSMBBWH
82 Sold
0 Review
1 Question
56 In DE Warehouse, Get It By May 2, 2024
726 In Global Warehouse, Get It By May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Q&A
Reviews
Resources

German-Style Single Gang Back Box, White, 3.35'' x 3.35''

The GSSMBBWH Single-Gang Back Box is perfect for mounting a wallplate to complete multiple audio/video, voice and Ethernet in-wall connections using any type of keystone jack, including Cat5e/6/6a, USB, HDMI, DisplayPort and RCA. The faceplate is secure to the back box with screws required. The base box is made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation. 

Specifications
Product Type
Back Box
Vendor
FS
Total Number of Ports
0
Color
White
Gang Opening Type
Single Gang
Material
ABS
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxWxD)
3.35''x3.35''x1.77'' (86x86x45mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Standard Size Single Gang Back Box

Ideal for wall plate connections using any type of keystone jack mount.

Operating Instructions

Prepare the required materials

Toolless adapter connection

Insert the ethernet cable

Mount faceplate to the back box

Terminate cable onto wall sockets

Finished

Ideal for Various Installation Environments

Fit elegantly into any commercials, industries, public places, and residential for a stylish.

Specifications

German-Style Single Gang Back Box, White, 3.35'' x 3.35''

The GSSMBBWH Single-Gang Back Box is perfect for mounting a wallplate to complete multiple audio/video, voice and Ethernet in-wall connections using any type of keystone jack, including Cat5e/6/6a, USB, HDMI, DisplayPort and RCA. The faceplate is secure to the back box with screws required. The base box is made of white durable ABS thermoplastic and will fit elegantly into any home or office decor for a stylish, professional installation. 

Specifications
Product Type
Back Box
Vendor
FS
Total Number of Ports
0
Color
White
Gang Opening Type
Single Gang
Material
ABS
Operation Temperature
-25 to 70°C (-13 to 158°F)
Dimensions (HxWxD)
3.35''x3.35''x1.77'' (86x86x45mm)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Standard Size Single Gang Back Box

Ideal for wall plate connections using any type of keystone jack mount.

Operating Instructions

Prepare the required materials

Toolless adapter connection

Insert the ethernet cable

Mount faceplate to the back box

Terminate cable onto wall sockets

Finished

Ideal for Various Installation Environments

Fit elegantly into any commercials, industries, public places, and residential for a stylish.

Questions & Answers

Customer Reviews

Resources

1,50 € (Excl. VAT)

1,79 € (Incl. VAT)

56 In DE Warehouse
726 In Global Warehouse