FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.
This picture is about SMBSWHCL.

Surface Mount Box, 1 Port, Unloaded, White

Hot #159338
Hot #159338

ABS RJ45 Ethernet HDMI USB

1,20 € (Excl. VAT)
FS P/N: SMBSWHCL
1,43 € (Incl. VAT)
FS P/N: SMBSWHCL
1.2K Sold
3 Reviews
2 Questions
293 In Global Warehouse, Get It By May 15, 2024
100 Back in stock, Recently Get It By May 24, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Features
Videos
Q&A
Reviews
Resources

Surface Mount Box, 1 Port, Unloaded, White

The Unloaded Surface Mount Box accepts one RJ45 keystone jack module. The box offers a variety of mounting options using adhesive tape, screws, etc. They are easy to install and can be attached to any flat surface in hard-wall or open-office environments. And the box can be identified with an adhesive label as well as the computer and telephone mark.

It is compatible with any type of keystone jack including HDMI, Cat5e/6/6a, USB and DisplayPort.

Specifications
Product Type
Surface Mount Box (Unloaded)
Number of Ports
1
Color
White
Identification Type
Label Pocket; Computer and 
Telephone Mark
Dimension (HxWxD)
1.10"x1.90"x2.56" (27x48.2x65mm)
Material
PC / ABS
Connector Type
RJ45 Ethernet / HDMI / USB
Operation Temperature
-20 to 68℃ (-4 to 154.4℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

Unloaded Surface Mount Box
It accepts one or two RJ45 keystone jack modules and is compatible with any type of keystone jack including HDMI, Cat5e/6/6a, USB and display port.
PC/ABS Material
Impact Resistance
Dust-proof Shuttered Door
Easy to Install
Support T568A & T568B Wiring Standards
Color-code T568A and T568B wiring schemes are friendly to avoid wrong wire sequences.
RJ45 Pinout T568A
RJ45 Pinout T568B
Ideal for Surface Wiring Installations

They are easy to install with the included screws or adhesive tape, a clean and simple solution for home or office network expansion

Specifications

Surface Mount Box, 1 Port, Unloaded, White

The Unloaded Surface Mount Box accepts one RJ45 keystone jack module. The box offers a variety of mounting options using adhesive tape, screws, etc. They are easy to install and can be attached to any flat surface in hard-wall or open-office environments. And the box can be identified with an adhesive label as well as the computer and telephone mark.

It is compatible with any type of keystone jack including HDMI, Cat5e/6/6a, USB and DisplayPort.

Specifications
Product Type
Surface Mount Box (Unloaded)
Number of Ports
1
Color
White
Identification Type
Label Pocket; Computer and 
Telephone Mark
Dimension (HxWxD)
1.10"x1.90"x2.56" (27x48.2x65mm)
Material
PC / ABS
Connector Type
RJ45 Ethernet / HDMI / USB
Operation Temperature
-20 to 68℃ (-4 to 154.4℉)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Unloaded Surface Mount Box
It accepts one or two RJ45 keystone jack modules and is compatible with any type of keystone jack including HDMI, Cat5e/6/6a, USB and display port.
PC/ABS Material
Impact Resistance
Dust-proof Shuttered Door
Easy to Install
Support T568A & T568B Wiring Standards
Color-code T568A and T568B wiring schemes are friendly to avoid wrong wire sequences.
RJ45 Pinout T568A
RJ45 Pinout T568B
Ideal for Surface Wiring Installations

They are easy to install with the included screws or adhesive tape, a clean and simple solution for home or office network expansion

Questions & Answers

Customer Reviews

Resources

1,20 € (Excl. VAT)

1,43 € (Incl. VAT)

293 In Global Warehouse