FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.
This picture is about ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W.

ONU2111-8GP, 1-Port XPON MDU ONU with 8 × PoE+ Ports@130W

#203895
#203895

QoS Loop Detection

209,00 € (Excl. VAT)
FS P/N: ONU2111-8GP
248,71 € (Incl. VAT)
FS P/N: ONU2111-8GP
4 Sold
1 Review
2 Questions
Available for back order, Get It By Jul 4, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
Specifications
Connectivity Solutions
Features
Q&A
Reviews
Resources

ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W

ONU2111-8GP is a 1-Port XPON MDU ONU with 8x PoE+ Ports @130W, designed for FTTH/O solutions in scenarios like enterprise campuses and video backhaul. It supports downstream rates of 2.5Gbps and upstream rates of 1.25Gbps in PON transmission with a split ratio of up to 1:128 and a network coverage radius of up to 20KM. Featuring DBA and Rate-Limit functions, it ensures efficient sharing of 2.5Gbps bandwidth resources. With QoS functionality, it guarantees reliable service quality. Fully compliant with ITU-T G.984/988 standards, it can ensure hybrid networking and minimize construction costs. Supporting the ITU-T defined standard OMCI, including configuration, alarms, performance monitoring, fault isolation, and security management. It also support FS private OMCI for more comprehensive business control when used in conjunction with FS OLT.

Specifications
Uplink Interface
1× PON Port
Uni Ports
8x GE PoE
Data Rate
Downstream 2.5Gbps
Upstream 1.25Gbps
Connector
SC/UPC
Optical TX Power
0.5~5dBm
Optical RX Sensitive
≥-28dBm
Power Supply
100V~240V AC
Maximum PoE Output Power
130W Full-port support for external
POE power supply Querying and controlling the power supply status of Ethernet ports with POE
VLAN
4094 VLAN
Port Based VLAN
IEEE 802.1Q VLAN
QoS
COS
Port-based Rate Limitation
Port-based Storm Control
standards
IEEE802.3at
IEEE802.3af
Network Security
Port Protection
Port Storm Suppression
Multicast
IGMP-Snooping
Reliability
Loop Detection
Service Quality
Backpressure Flow Control (Half-Duplex)
IEEE 802.3x Flow Control (Full-Duplex)
Head Of Line Prevention IEEE 802.1p, CoS WR, SP, FIFO Queue Scheduling Algorithms
Port Rate Limiting
Management
Management Mode: CLI/HTTP/SNMP/Telnet/SSH Software Upgrade through TFTP, WEB, OMCI
Local or server syslog records system logs
Temperature
Operating 0 to 45℃ (32 to 113℉)
Storage -40 to 85℃ (-40 to 185℉)
Humidity
Operating 10%~85% (Non-condensing) Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
Weight (Empty)
1.58kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Multi-service Hybrid Transmission Solution
FTTx Solution
View products
Multi-service Hybrid Transmission Solution
View products

Features

8× GE Ports Provide Ultra-broadband Access
ONU2111-8GP provides 1×PON port on line side, and 8×GE ports on customer side to provide ultra-broadband access for high-quality voice, data, and video services.
Compliant with PoE+ standards
Delivery of Data and Power
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, CLI, SNMP, TELNET
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
MDU for FTTB/FTTC Solutions
GPON MDUs are typically deployed in apartment buildings or roadside to provide efficient solutions for FTTB, FTTC, and Multiservice Networks functioning with OLTs.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
1x SC/UPC
UNI Port
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
1GE + 1FE
Voice Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
1200Mbps
300Mbps
Power Supply
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 120W
Max. 6W
Max. 14W
Max. 53.5W
Max. 10W
Dimension (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
1.58Kg
0.1Kg
0.4Kg
0.7Kg
0.2Kg
Specifications

ONU2111-8GP, 1-Port XPON MDU ONU with 8x PoE+ Ports@130W

ONU2111-8GP is a 1-Port XPON MDU ONU with 8x PoE+ Ports @130W, designed for FTTH/O solutions in scenarios like enterprise campuses and video backhaul. It supports downstream rates of 2.5Gbps and upstream rates of 1.25Gbps in PON transmission with a split ratio of up to 1:128 and a network coverage radius of up to 20KM. Featuring DBA and Rate-Limit functions, it ensures efficient sharing of 2.5Gbps bandwidth resources. With QoS functionality, it guarantees reliable service quality. Fully compliant with ITU-T G.984/988 standards, it can ensure hybrid networking and minimize construction costs. Supporting the ITU-T defined standard OMCI, including configuration, alarms, performance monitoring, fault isolation, and security management. It also support FS private OMCI for more comprehensive business control when used in conjunction with FS OLT.

Specifications
Uplink Interface
1× PON Port
Uni Ports
8x GE PoE
Data Rate
Downstream 2.5Gbps
Upstream 1.25Gbps
Connector
SC/UPC
Optical TX Power
0.5~5dBm
Optical RX Sensitive
≥-28dBm
Power Supply
100V~240V AC
Maximum PoE Output Power
130W Full-port support for external
POE power supply Querying and controlling the power supply status of Ethernet ports with POE
VLAN
4094 VLAN
Port Based VLAN
IEEE 802.1Q VLAN
QoS
COS
Port-based Rate Limitation
Port-based Storm Control
standards
IEEE802.3at
IEEE802.3af
Network Security
Port Protection
Port Storm Suppression
Multicast
IGMP-Snooping
Reliability
Loop Detection
Service Quality
Backpressure Flow Control (Half-Duplex)
IEEE 802.3x Flow Control (Full-Duplex)
Head Of Line Prevention IEEE 802.1p, CoS WR, SP, FIFO Queue Scheduling Algorithms
Port Rate Limiting
Management
Management Mode: CLI/HTTP/SNMP/Telnet/SSH Software Upgrade through TFTP, WEB, OMCI
Local or server syslog records system logs
Temperature
Operating 0 to 45℃ (32 to 113℉)
Storage -40 to 85℃ (-40 to 185℉)
Humidity
Operating 10%~85% (Non-condensing) Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
Weight (Empty)
1.58kg
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Multi-service Hybrid Transmission Solution
FTTx Solution
View products
Multi-service Hybrid Transmission Solution
View products
Features
8× GE Ports Provide Ultra-broadband Access
ONU2111-8GP provides 1×PON port on line side, and 8×GE ports on customer side to provide ultra-broadband access for high-quality voice, data, and video services.
Compliant with PoE+ standards
Delivery of Data and Power
ITU-T G.984/G.988-compliant
Compatible with Mainstream OLTs
1.25G Uplink, 2.5G Downlink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss,
latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, CLI, SNMP, TELNET
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
MDU for FTTB/FTTC Solutions
GPON MDUs are typically deployed in apartment buildings or roadside to provide efficient solutions for FTTB, FTTC, and Multiservice Networks functioning with OLTs.
20KM Long Distance Transmission
Campus/Institute/Government
PON Port
1x GPON Port
(SC/UPC)
1x SC/UPC
1x SC/APC
1x SC/UPC
1x SC/UPC
UNI Port
8x GE
1 GE
4x 10/100/1000T RJ45
1x RF Port
4x GE
1GE + 1FE
Voice Port
2x RJ11 Port
PoE Ports
8x PoE+
4x PoE+
Maximum PoE Output Power
130W
56W
Wi-Fi
1200Mbps
300Mbps
Power Supply
AC 100V~240V, 50/60Hz
Input AC 100V~240V
Output DC 12V/0.5A
Input AC 100V~240V
Output DC 12V/1.5A
Input AC 100V~240V
Output DC 54V/1.17A
Input AC 100V~240V
Output DC 12V/1A
Power Consumption
Max. 120W
Max. 6W
Max. 14W
Max. 53.5W
Max. 10W
Dimension (HxWxD)
1.73''x11.02''x7.09'' (44x280x180mm)
0.94''x3.15''x2.95'' (24x80x75mm)
1.37''x9.06''x5.51'' (34.8x230x140mm)
1.10''x6.69''x3.86'' (28x170x98mm)
1.18''x5.51''x4.13'' (30x140x105mm)
Weight (Empty)
1.58Kg
0.1Kg
0.4Kg
0.7Kg
0.2Kg

Questions & Answers

Customer Reviews

Resources

209,00 € (Excl. VAT)

248,71 € (Incl. VAT)

Available for back order