FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.
This picture is about MS8100-CH5U.

MS8100-CH5U, Customized 12/15 Slots 5U Managed Unloaded Chassis, with MS-OTN Architecture, Support OTN/PTN/SDH, Redundant AC/DC PSUs, Support FCP MS Management

#161906
#161906

FCP MS 1+1 AC/DC Power 1x Fan Module

2.842,91 € (Incl. VAT)
FS P/N: MS8100-CH5U
3 Sold
1 Review
4 Questions
Power Type:
110/220V AC
48 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
2-Year Warranty

MS8100-CH5U, Customized 12/15 Slots 5U Managed Unloaded Chassis, with MS-OTN Architecture, Support OTN/PTN/SDH, Redundant AC/DC PSUs, Support FCP MS Management

This 5U Chassis supports 12 slots (with AC PSUs) or 15 slots (with DC PSUs) for OTU10, SH4, SGH8, TN4, OMD08C, OBA1720 and OPA1525, which allows you to optimize a solution for your specific network needs. Each board has fixed slots for clear organization.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.


Note: The chassis comes with NXU main control card, cooling fan and power supply.

Specifications
Slot Count
12 or 15 Slots
Enclosure Type
Rack Mountable
Power Supply Mode
DC Power Supply (Dual Backup)
AC Power Supply (Dual Backup)
Working Voltage Range
DC: -48V
AC: 100V~240VAC
Relative Humidity
10% ~ 90%(non-condensing)
Acoustic Noise
76dB
Management Type
CLI, Telnet, SNMP
Management Software
FCP MS
Supported Service Types
OTN/PTN/SDH
Maximum Output Power
AC: 110V 800W; 220V 1000W
DC: -48V 1500W
Dimensions (HxWxD)
17.48''x8.66''x8.75''(444x220x222.3mm)
Operation Temperature
-5 to 55°C (23 to 131°F)
Storage Temperature
-40 to 50°C (-40 to 122°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Redundant Cooling Fans and Power Supplies

4 hot-swappable fans achieve superior cooling and power reduction. 1+1 dual power supplies ensure network transmission reliability.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Questions & Answers
Ask a question
All (4)Specification (3)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed