FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.
This picture is about SGH8.

MS8100 SGH8, 8 x SFP, SDH Tributary Board or 8-way GE Dual-span Service Board

#161850
#161850

Packet/SDH/OTN FCP MS

2.218,16 € (Incl. VAT)
FS P/N: SGH8
3 Sold
1 Review
6 Questions
13 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100 SGH8, 8 x SFP, SDH Tributary Board or 8-channel GE Dual-span Service Board

SGH8 is an SDH Tributary Board or 8-way GE dual-span service board, which supports two working modes of EOS and SDH.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Interface
8x SFP
Protection Mode
SNCP 1+1 Protection on the SDH VC4/VC3/VC12 Level
Cross Connection
EOS: VC4/VC3/VC12 Timeslot Assignment
SDH: VC4 Fixed Cross Connection
Operating Mode
Supports Front Panel GE to Eos Mode
Support Front Panel GE to ETH Mode
Support Backplane GE to EoS(Vlan) Mode
Support Backplane GE to EoS(Transparent) Mode
Overhead Processing
EOS: Processing VC4/VC3/VC12 Channel Overheads and AU/TU Pointer; Configuring and Querying JI/C2/J2/V5/K4 Byte
SDH: VC4 Cross Connection
EOS Function
Front Panel GE-to-EoS or GE-to-ETH Mode;
Backplane GE-to-EoS (VLAN or Transparent Transmission) Mode
ECC Function
Support 8 DCC Channels for Network Management
L2
Support Duplex Mode, Flow Control, Interface Loopback, Interface Statistics, Rate Limiting Based on Interface, Querying and Clearing of Configuraion
ALS
Supported
Loopback
Support Optical Interface and VC4/VC3/VC12 Internal Loopback and External Loopback
Reset
Software Reset & Hardware Reset
Upgrade
Support Upgrading the Software
Optical Module Management
Support DDM
Hot-swappable
Supported
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Feature-rich and Availability for SDH and Ethernet Transmission

SGH8 is used for client-side Ethernet and SDH service transmission, supports rate and duplex mode, flow control, and loopback to meet the demands of multiple scenarios.

EOS and SDH Modes Optional for Different Applications

You can use the network management software to flexibly switch the EOS or SDH mode according to the network environment.

Flexible Combination Meet Multiple Scenarios

You can create clever product combinations to realize the multi-service multiplexing according to transmission requirements.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
All-in-One Platform, Suitable for Access & Aggregation Network

The MS8100 series is suitable for local area aggregation and access layer networks to meet the service access requirements of customers in education, government, banking and other industries.

Questions & Answers
Ask a question
All (6)1+1 backup (1)Configuration (1)Fiber Type (1)Function (1)Installation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed