FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.
This picture is about TN4.

MS8100 TN4, 4 x SFP+, 4-way OTU2 Hybrid Line Board

#161851
#161851

Packet/SDH/OTN FEC FCP MS

3.525,97 € (Incl. VAT)
FS P/N: TN4
2 Sold
1 Review
6 Questions
14 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100 TN4, 4 x SFP+, 4-way OTU2 Hybrid Line Board

TN4 is a 4-way OTU2 hybrid line board, supporting access to 4x 10GE services through the backplane (mapped to 32 virtual interfaces based on interfaces and VLANs) and 4 channels of STM-16 services, which aggregates to 4 channels of OTU2 services and uplinks to the OTN network. It has multiple adjustable parameters including ODUK/VC/PKT/FEC overhead.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Interface
4x SFP/SFP+
Protection Mode
ODU0/ODU1/ODUflex SNCP 1+1 Protection for Intra-card/Inter-board;
1+1 MSP and VC12/VC3/VC4 SNCP Protection for SDH Services
Alarm Masking
Based on Alarm Type or Port
Performance Monitoring and Alarm
Support PM, SM, TCMi Layer Alarm, Performance Monitoring and Processing
Clock
Support Receive Clock Recovery Signals and Transmission Frequency;
Support 2-way Clock Source, Select Valid Clock as System Clock
Unified Cross Mode Cross Function
Intra-card/Inter-board ODU0/1/2/flex Cross Connection;
Two-way Cross Connection and SNCP
ECC
Support up to 16 GCC, GCC0/1/2 are Optional
Integrated Network Management Southbound Interface
Support GCC2 and TCM2 to Carry Management Information
Temperature Detection
Supported
Error Correction
Support GFEC and no FEC
Uplink Rate
OTU2
Loopback
Supported
Reset
Software Reset
Upgrade
Support Upgrading the Software
Optical Module Management
Support DDM
Hot Swapping
Supported
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Feature-rich and Availability for SDH and OTN Transmission

TN4 is used for line side SDH and OTN service transmission, supports FEC error correction, GCC, overhead processing and PRBS functions, which can ensure the accuracy of service transmission.

MSP for Stable Transmission

The protection interface acts as the backup of the working interface. When the working interface fails, the protection interface quickly assumes its traffic load.

Flexible Combination Meet Multiple Scenarios

You can create clever product combinations to realize the multi-service multiplexing according to transmission requirements.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
All-in-One Platform, Suitable for Access & Aggregation Network

The MS8100 series is suitable for local area aggregation and access layer networks to meet the service access requirements of customers in education, government, banking and other industries.

Videos
Questions & Answers
Ask a question
All (6)1+1 backup (1)Bandwidth (1)FEC (1)Fiber Type (1)Hot Swappable (1)Installation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed