FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.
This picture is about OLP27.

MS8100 OLP27, 1 + 1 Optical Line Protection Switch (OLP)

#183175
#183175

1+1 Backup Fast Switch<10ms

522,41 € (Incl. VAT)
FS P/N: OLP27
2 Sold
1 Review
2 Questions
Pre-order, Ship by 6 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100 OLP27, 1 + 1 Optical Line Protection Switch (OLP)

OLP27 is an optical line protection switch, which main function is to perform real-time monitoring of the state of the signals in the main and standby fiber core optical path. It adopts the mode of dual transmitting and selective receiving. It is widely used in Optical Line Protection Systems like PDH, SDH systems, C/DWDM systems, electric telecommunication exclusive nets as well as CATV optical nets.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Operating Wavelengths
1310±50nm/1550±100nm
Return Loss
≥45dB
Insertion Loss
Tx<4.0dB, typical 3.7dB
Rx<1.8dB, typical 1.5dB
Monitoring Power Range
-45~10dBm
Monitoring Power Resolution
0.1dBm
Monitoring Power Accuracy
±0.5dBm
PDL
≤0.2dB, typical 1.0dB
WDL
≤0.5dB
Switching Speed
<10ms
Maximum Optical Power Load
5W
Connectors
LC/UPC
Housing
Pluggable Module (Occupies 1 Slot in MS8100 Managed Chassis)
Operating Temperature
-5 to 55°C (23 to 131°F)
Storage Temperature
25 to 70°C (-13 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Uninterrupted Optical Fiber Communication

On the receiving side, if one of the links is detected issues, the OLP will receive the line with better signal quality. Switching speed <10ms, thus minimizing data loss in case of fiber link failure.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA/OLP for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Questions & Answers
Ask a question
All (2)Monitoring (1)Protection (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed