FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.
This picture is about OTU10.

MS8100 OTU10, 5 Channels WDM Transponder (Converter), 10 SFP/SFP+ Slots, with Multi-service Multi-rate 2-way OCP Protection

#161848
#161848

Packet/SDH/OTN FCP MS

1.068,62 € (Incl. VAT)
FS P/N: OTU10
3 Sold
1 Review
6 Questions
85 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100 OTU10, 5 Channels WDM Transponder (Converter), 10 SFP/SFP+ Slots, with Multi-service Multi-rate 2-way OCP Protection

OTU10 is a 5-way wavelength conversion board, which can be used as a transponder or as a repeater and regenerator. This board also supports 3R regeneration and two-way OCP protection (Optical Channel Protection). The rate range is 1.536Gbit/s-11.317Gbit/s.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Transmission Speed
1.25 to 11.317 G
Interface Type
SFP/SFP+
Transceiver Slot Number
10
Service Channel Number
5
ALS
Supported
CDR
Supported
Latency
<1us
Power Consumption
21W
Alarm
Supported
Housing
Pluggable Module (Occupies 1 slot in MS8100 Managed chassis)
Operating Temperature
-5 to 55°C (23 to 131°F)
Storage Temperature
-25 to 70°C (-13 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Flexible Mix of Services from 1.25Gbps to 11.317Gbps

This transponder uniformly transports different protocols over a common fiber optical network to achieve a seamless connection with existing fiber optic infrastructure and third-party equipment.

1+1 Protection Ensures Transmission Stability

In OCP mode, you can flexibly switch route protection or wavelength protection according to your needs to achieve channel protection and ensure stable transmission.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Questions & Answers
Ask a question
All (6)Configuration (1)Fiber Type (1)Installation (1)Usage (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed