FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.
This picture is about SH4.

MS8100 SH4, 4 x SFP, SDH Cross Connection and Aggregation Card, Support Interface Rate Configuration

#161849
#161849

Packet/SDH/OTN FCP MS

3.781,82 € (Incl. VAT)
FS P/N: SH4
2 Sold
1 Review
6 Questions
13 in Global Warehouse, Get it by 9 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
2-Year Warranty

MS8100 SH4, 4 x SFP, SDH Cross Connection and Aggregation Card

SH4 is an SDH cross connection card and group card, which can be configured in three different interface rate modes: STM-16 rate (1, 2 interfaces), STM-4/STM-1 rate (1~4 interfaces), and STM-16 and STM-4/STM-1 hybrid interface rate (1, 3 interfaces as a group, 2, 4 interfaces as a group).


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Interface
4x SFP
Protection Mode
Master/slave Card Protection;
Intra-card and Inter-card Interface Protection;
Linear Multiplexing Section Protection and SNCP Protection
Cross Connection
Support VC4/VC3/VC12 Cross Connection VC4: up to 368 VC3: up to 64x 3VC12: up to 64x 63
ECC Function
Support up to 4 DCCs and 8 VCCs for Network Management
Power Consumption
≤37W
Clock
2 Line-side Clock Recovery;
Processing SSMs;
Recovery and Selection of Clock Source
Overhead Processing
STM16/STM-4 Signals Section Overhead;
Channel Overhead (Transparent Transmission and Termination);
Configuring and Querying I0/JI/J2/C2/V5/S1/K1/K2 Byte;
Processing the AU/TU Pointer
Performance Monitoring and Alarm
Monitoring the Laser Bias Current and Operating Temperature, Optical Power;
Performance Monitoring and Alarm of Regeneration Section, Multiplex Section, and VC4;
Hierarchical Alarm Suppression and Alarm Level Classification
ALS
Supported
Loopback
Optical Interface Internal and External Loopback;
VC4/VC3/VC12 Internal, External, and Bidirectional Loopback
Reset
Software Reset & Hardware Reset
Upgrade
Support Upgrading the Software Smoothly
Optical Module Management
Support DDM
Hot Swapping
Supported
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Feature-rich and Availability for SDH Transmission

SH4 is used for client-side or line-side SDH service transmission, supports overhead processing, SSM processing, ALS, ECC and loopback to meet the different needs of customers.

Flexible Combination Meet Multiple Scenarios

You can create clever product combinations to realize the multi-service multiplexing according to transmission requirements.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration.
High Crossover Capacity
Support ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Visualization performance and automated O&M.
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
All-in-One Platform, Suitable for Access & Aggregation Network

The MS8100 series is suitable for local area aggregation and access layer networks to meet the service access requirements of customers in education, government, banking and other industries.

Videos
Questions & Answers
Ask a question
All (6)1+1 backup (1)Application (1)Configuration (1)Fiber Type (1)Installation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed