FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.
This picture is about OMD08C.

Customized Active Dual Fiber DWDM Mux Demux, 8 Channels 100GHz, with Monitor Port and Cascade Port, LC/UPC, MS8100 Plug-in Module

#161919
#161919

Monitor Port MS8100 Plug-in Module

522,41 € (Incl. VAT)
FS P/N: OMD08C
2 Sold
1 Review
6 Questions
Grid Channel:
C21-C28
Pre-order, Ship by 11 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
2-Year Warranty

Customized Active 8CH Dual Fiber DWDM Mux Demux, with Monitor Port, MS8100 Plug-in Module

The 8CH DWDM Mux Demux is a high-density, low loss, active DWDM device. This DWDM Mux Demux has a Monitor port that taps off 5% of the transmitted and received line signal which provides the ability to monitor the channel power levels via a connected Optical Channel Monitoring (OCM) device or an optical spectrum analyzer.


The MS8100 series is a high-security full-service access transmission platform dominated by key account services. Based on MS-OTN architecture, the MS8100 series can supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect, with high integration, full-service access capability and flexible three-core cross-scheduling capability, to meet the needs of multiple services and high network security. It is suitable for applications in telecom operators' core and edge networks, data centers, enterprise networks and WANs, providing high-capacity multi-service transmission requirements. The MS8100 series uses the FCP MS software and supports CLI, Telnet and SNMP managements that enable service configuration and performance monitoring. It is easy to check important data, alarms, reports, and much more on-site or remotely at any time.

Specifications
Wavelength
C21-C60
Channel Spacing
100GHz (0.8nm)
Center Wavelength Accuracy
±0.05nm
Directivity
≥50dB
Insertion Loss
≤3.2dB
Return Loss
≥45dB
Insertion Loss Uniformity
3dB
Passband Ripple
≤0.5dB
Polarization Mode Dispersion
≤0.5ps
Polarization Dependent Loss
≤0.15dB
Channel Isolation
Adjacent≥28dB
Non-adjacent≥45dB
Power Consumption
≤1W
Temperature
Operation: -5 to 55°C (23 to 131°F)
Storage: -25 to 70°C (-13 to 158°F)
Housing
Pluggable Module (Occupies 1-slot in MS8100 managed chassis)
Note: Insertion Loss is specified with connectors and adapters.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Low Insertion Loss for Long-distance Transmission

The Mux/Demux with low insertion loss improves transmission quality and extends transmission distance, applying to access aggregation and DWDM networks.

Maximize Your Fiber with WDM Network

A single fiber can be shared for multiple different data or services in WDM network. It maximizes the usefulness of fiber and generates substantial savings.

3-in-1 High Integration Technology

With MS-OTN architecture, MS8100 series supports OTN cross-connect, MPLS-TP packet switching and SDH cross-connect to achieve efficient transport.

Highly Integrated Hybrid Multi-Service Transport Platform
Integrate Mux/Demux/OEO/Muxponder/EDFA for minimal rack space to achieve multi-service transmission.
3-in-1 Technology Convergence
Featuring MS-OTN architecture, PCM/SDH/PKT/OTN integration, unified service bearing, reducing Total Cost of Ownership.
High Crossover Capacity
Featured with 3 different switching fabrics including ODUk: 210G, PKT: 280G, SDH: 40G H/10G L.
Intelligent Proactive O&M
Real-time visualization of resources, agile service provisioning, and automatic network Operations and Maintenance (O&M).
Monitor Your Network by FCP MS Management
Through SNMP management, you can use FCP MS software to easily check important data, alarms, reports, and much more on-site or remotely at any time.
Management Type
SNMP management
Fault Management
E-mail notification
Monitoring Management
Multi-site remote monitoring
Protecting Your Data Centers During Disasters
FS Disaster Recovery Solution provides highly efficient, reliable interconnection among multiple data centers that satisfy data center services' interconnection and disaster recovery requirements.
Active-Passive DR Solution
Cross-regional business protection ensures data consistency and service availability.
Active-Active DR Solution
Ensuring data integrity and service continuity, as well as zero RPO and RTO.
Geo-Redundant DR Solution
Three data centers coexist, remarkably improving the availability of the DR solution.
Physical Isolation Ensures Stable and Secure Networks

Different services are transmitted using different channels, and redundant configurations can be performed on each device, ensuring the reliability and security of the system to greatest extent.

Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (6)Application (4)Specification (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

D***s

United States

May 29, 2023
5.0
Your website is really excellent and is better than most suppliers'. I appreciate the introduction and am glad to buy from FS… thanks!
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed