FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.
This picture is about S5860-48MG-U.

S5860-48MG-U, 48-Port Ethernet L3 PoE++ Switch, 48 x 5GBASE-T/Multi-Gigabit Ports, 4 x 25Gb SFP28 Uplinks, with 2 x 40Gb QSFP+ Uplinks, Support Stacking, Broadcom Chip

#186776
#186776

Broadcom 1600W Stacking Airware Cloud Hot-Swap

4.426,00 € (Excl. VAT)
FS P/N: S5860-48MG-U
5.266,94 € (Incl. VAT)
FS P/N: S5860-48MG-U
2 Sold
2 Reviews
10 Questions
Pre-order, Ship by Sep 26, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Ethernet L3 PoE++ Switch, 48x 5GBASE-T/Multi-Gigabit, 4x 25Gb SFP28, with 2x 40Gb QSFP+ uplinks, Support Stacking, Broadcom Chip

S5860-48MG-U is FS-developed next-generation multi-GE switch. This switch features 48x 100M/1000M/2.5G/5GBase-T, 4x 25Gb SFP28, with 2x 40Gb QSFP+ Uplinks, catering for demands of high-density access and high-performance aggregation. It delivers robust performance, sound end-to-end service quality, and rich security functions for the aggregation layer of large-scale networks, the core layer of small- and medium-scale networks, and campus data centers. This satisfies requirements on high speed, security, and intelligence for enterprise campus networks.

Specifications
Ports
48x 100M/1000M/2.5G/5GBase-T, 4x 10G/25G SFP28 | 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
840 Gbps
DRAM
2GB
Forwarding Rate
625 Mpps
Jumbo Frame
9216
Flash Memory
1GB
MAC Address
32K
Power Budget (Dual-power)
1600W
Input Voltage
100V-240VAC, 50-60Hz
Packet Buffer
4MB
Output Voltage
56V
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Max. Power Consumption
240W (2000W with PoE)
Power Supply
2 (1+1 Redundancy) Hot-swappable
PoE Standard
IEEE 802.3af/at/bt
Fan Number
3 (2+1 Redundancy) Hot-swappable
Operating Temperature
0 to 45ºC (32 to 113°F)
Airflow
Front-to-Back and Left-to-Back
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus Based on Airware
See more
10G Network Solutions for Medium and Large Campus Based on Airware
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Bandwidth Upgrade Network Solution for Medium and Large Campus
View products
10G Interconnect
View products

Features

Multi-Gigabit Ports Ensure Agile Network Expansion
48x 100M/1G/2.5G/5G auto-sensing ports to meet large wireless bandwidth requirements, 2x 40G uplink ports for future expansion.
BCM56170
Broadcom Chip
840 Gbps
Switching Capacity
625 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
48x PoE+ Full Power
1600W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSUs
PSUs can be removed without shutting down the system.
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
SFP+ Ports
4x 10G SFP+
48x 10G SFP+
25G Ports
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
L3
Stacking
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyes
yesyes
VLAN, QoS, IGMP Snooping, LACP
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Specifications

48-Port Ethernet L3 PoE++ Switch, 48x 5GBASE-T/Multi-Gigabit, 4x 25Gb SFP28, with 2x 40Gb QSFP+ uplinks, Support Stacking, Broadcom Chip

S5860-48MG-U is FS-developed next-generation multi-GE switch. This switch features 48x 100M/1000M/2.5G/5GBase-T, 4x 25Gb SFP28, with 2x 40Gb QSFP+ Uplinks, catering for demands of high-density access and high-performance aggregation. It delivers robust performance, sound end-to-end service quality, and rich security functions for the aggregation layer of large-scale networks, the core layer of small- and medium-scale networks, and campus data centers. This satisfies requirements on high speed, security, and intelligence for enterprise campus networks.

Specifications
Ports
48x 100M/1000M/2.5G/5GBase-T, 4x 10G/25G SFP28 | 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
840 Gbps
DRAM
2GB
Forwarding Rate
625 Mpps
Jumbo Frame
9216
Flash Memory
1GB
MAC Address
32K
Power Budget (Dual-power)
1600W
Input Voltage
100V-240VAC, 50-60Hz
Packet Buffer
4MB
Output Voltage
56V
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Max. Power Consumption
240W (2000W with PoE)
Power Supply
2 (1+1 Redundancy) Hot-swappable
PoE Standard
IEEE 802.3af/at/bt
Fan Number
3 (2+1 Redundancy) Hot-swappable
Operating Temperature
0 to 45ºC (32 to 113°F)
Airflow
Front-to-Back and Left-to-Back
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus Based on Airware
See more
10G Network Solutions for Medium and Large Campus Based on Airware
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Bandwidth Upgrade Network Solution for Medium and Large Campus
View products
10G Interconnect
View products
Features
Multi-Gigabit Ports Ensure Agile Network Expansion
48x 100M/1G/2.5G/5G auto-sensing ports to meet large wireless bandwidth requirements, 2x 40G uplink ports for future expansion.
BCM56170
Broadcom Chip
840 Gbps
Switching Capacity
625 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
48x PoE+ Full Power
1600W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSUs
PSUs can be removed without shutting down the system.
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Real-time Early Warning
Fault Location
RJ45 Ports
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
SFP+ Ports
4x 10G SFP+
48x 10G SFP+
25G Ports
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
L3
Stacking
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyes
yesyes
VLAN, QoS, IGMP Snooping, LACP
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE

Questions & Answers

Customer Reviews

Resources

4.426,00 € (Excl. VAT)

5.266,94 € (Incl. VAT)

Pre-order