FHD (FS High Density) series MTP® fiber cassette modules offer an 8-fiber MTP® adapter on the rear of the units routed to 12 duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. The MTP®-8 cassette is ideal for deployments including 40G to 10G, 100G to 25G and 400G to 100G. Universal polarity to be used at both ends of a Method B trunk reduces the complexity of a fiber network, ensuring consistent polarity, and streamlining network maintenance.
Corresponding to the line sequence of the rear MTP adapters, the front LC adapters are optimized to be arranged horizontally in each group, which conforms to the customer's usage behaviour. The cassette is suitable for conventional 3-tier cabling schemes and spine-leaf cabling schemes.
This Base-8 MTP® fiber cassette is designed to upgrade existing LC links to SR4 parallel optics without wasting any of the fibers inside the cable
Click to open expanded view
FHD 3 x MTP®-8 Cassette, 24 Fibers OM4 Multimode, Universal Polarity, 3 x 8F MTP® to 12 x LC Duplex (Aqua), 0.35dB max
FHD 24 Fibers Elite MTP®-8 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF
* FHD is a registered trademark of FS.COM Ltd.
Connectivity Solutions
Features
FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.
Clear Numbering
Visible port identification helps to follow array connection
Internal Shuttered Adapter
Quicker and safer installation, prevent dust without dust caps
Double-layer Fixing Structure
Double-layer security panel improves installation and connection stability
With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OM4 50/125μm | OS2 9/125μm | OM4 50/125μm | OS2 9/125µm | OM4 50/125µm |
Fiber Count | 24 Fibers | 24 Fibers | 24 Fibers | 24 Fibers | 96 Fibers | 96 Fibers |
Number of LC Port | 12 Ports | 12 Ports | 6 Ports | 6 Ports | 48 Ports | 48 Ports |
Number of MTP® Port | 3 Ports | 3 Ports | 3 Ports | 3 Ports | 12 Ports | 12 Ports |
Polarity | Universal | Universal | Universal | Universal | Universal | Universal |
Trunk Method | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk |
Cassette Method | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) |
Videos
FHD 24 Fibers Elite MTP®-8 to LC Duplex Fiber Optic Plug-N-Play Cassette, 24 Strands OM4 50/125μm MMF
FHD (FS High Density) series MTP® fiber cassette modules offer an 8-fiber MTP® adapter on the rear of the units routed to 12 duplex LC adapters on the front patch field, which interconnect with high density fiber cable assemblies for multiple applications. The MTP®-8 cassette is ideal for deployments including 40G to 10G, 100G to 25G and 400G to 100G. Universal polarity to be used at both ends of a Method B trunk reduces the complexity of a fiber network, ensuring consistent polarity, and streamlining network maintenance.
Corresponding to the line sequence of the rear MTP adapters, the front LC adapters are optimized to be arranged horizontally in each group, which conforms to the customer's usage behaviour. The cassette is suitable for conventional 3-tier cabling schemes and spine-leaf cabling schemes.
This Base-8 MTP® fiber cassette is designed to upgrade existing LC links to SR4 parallel optics without wasting any of the fibers inside the cable
* FHD is a registered trademark of FS.COM Ltd.
FHD (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.
Clear Numbering
Visible port identification helps to follow array connection
Internal Shuttered Adapter
Quicker and safer installation, prevent dust without dust caps
Double-layer Fixing Structure
Double-layer security panel improves installation and connection stability
With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.
Tool-less removable top cover simplifies the operation
Sliding drawer improves front access to cabling
Unique one-piece structure for fast deployment
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OM4 50/125μm | OS2 9/125μm | OM4 50/125μm | OS2 9/125µm | OM4 50/125µm |
Fiber Count | 24 Fibers | 24 Fibers | 24 Fibers | 24 Fibers | 96 Fibers | 96 Fibers |
Number of LC Port | 12 Ports | 12 Ports | 6 Ports | 6 Ports | 48 Ports | 48 Ports |
Number of MTP® Port | 3 Ports | 3 Ports | 3 Ports | 3 Ports | 12 Ports | 12 Ports |
Polarity | Universal | Universal | Universal | Universal | Universal | Universal |
Trunk Method | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk | Used with the Method B Trunk |
Cassette Method | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) | MTP® Csssettes(Universal) |
Questions & Answers
Customer Reviews
Resources
219,00 € (Excl. VAT)
260,61 € (Incl. VAT)