FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany (English / € EUR)
Contact Us

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FHU-96FLC12MOM4.
00:48
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.
This picture is about FHU-96FLC12MOM4.

FHU 1U Breakout Cassette, 96 Fibers OM4 Multimode, Universal Polarity, 12 x MTP®-8 to 24 x LC Quad (Aqua), 0.35dB max

#43514
#43514

EIA 19" Used with the Method B Trunk

789,00 € (Excl. VAT)
FS P/N: FHU-96FLC12MOM4
938,91 € (Incl. VAT)
FS P/N: FHU-96FLC12MOM4
2.1K Sold
0 Review
12 Questions
12 In Global Warehouse, Get It By Apr 11, 2024
10 Back in stock, Recently Get It By Apr 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

FHU 1U 40GBASE-SR4 to 10GBASE-SR Breakout Cassette, Elite MTP-8 to LC Quad, OM4 Multimode

This FHU 1U 19'' 96 fibers breakout cassette is designed to connect 40G QSFP ports with MTP/MPO fiber cables, mapping to the back of the panel, then breaking out as 48x 10G on the front panel with LC fiber cables. All breakout cassettes meet the requirements of TIA/EIA, IEC standards etc., serialized and applied in data center, telecommunication and storage area network.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Total Fiber Count
96 Fibers
Fiber Mode
OM4 50/125µm
Front Adapter Type
24x LC Quad (Aqua)
Rear Adapter Type
12x US Conec MTP®-8 Male (Pinned)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
MTP Adapter
Key up to Key down
Dimensions (HxWxD)
1.73"x19"x10.3" (44x482x261.2mm)
Operating Temperature
-20~+60°C
Storage Temperature
-40~+70°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products. Learn more.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

40G to 4x 10G Interconnect
View products
10G Trunk Cabling
View products

Features

Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

US Conec MTP® Adapter

Achieves higher transmission data rate and superior quality assurance

Unique Plate

Manages trunk cables on the back effectively with removable cable management plate

Clear Numbering

Visible port identification helps to follow array connection

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement to simplify the network upgrade in lower insertion loss and higher performance.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Modular Cabling
Achieves 25G to 100G inter-connect connectivity cabling with a plug-in
products/181822.html
FHD-3MTP12LCOS2U
products/181823.html
FHD-3MTP12LCOM4U
products/143164.html
FHD-3MTP6LCQOS2
products/68399.html
FHD-3MTP6LCQOM4
products/43552.html
FHU-96FLC12MSMF
products/43514.html
FHU-96FLC12MOM4
Fiber Mode
OS2 9/125μm
OM4 50/125μm
OS2 9/125μm
OM4 50/125μm
OS2 9/125µm
OM4 50/125µm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
96 Fibers
96 Fibers
Number of LC Port
12 Ports
12 Ports
6 Ports
6 Ports
48 Ports
48 Ports
Number of MTP® Port
3 Ports
3 Ports
3 Ports
3 Ports
12 Ports
12 Ports
Polarity
Universal
Universal
Universal
Universal
Universal
Universal
Trunk Method
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
Specifications

FHU 1U 40GBASE-SR4 to 10GBASE-SR Breakout Cassette, Elite MTP-8 to LC Quad, OM4 Multimode

This FHU 1U 19'' 96 fibers breakout cassette is designed to connect 40G QSFP ports with MTP/MPO fiber cables, mapping to the back of the panel, then breaking out as 48x 10G on the front panel with LC fiber cables. All breakout cassettes meet the requirements of TIA/EIA, IEC standards etc., serialized and applied in data center, telecommunication and storage area network.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Total Fiber Count
96 Fibers
Fiber Mode
OM4 50/125µm
Front Adapter Type
24x LC Quad (Aqua)
Rear Adapter Type
12x US Conec MTP®-8 Male (Pinned)
Insertion Loss
MTP≤0.35dB, LC≤0.2dB
Return Loss
MTP≥20dB, LC≥30dB
MTP Adapter
Key up to Key down
Dimensions (HxWxD)
1.73"x19"x10.3" (44x482x261.2mm)
Operating Temperature
-20~+60°C
Storage Temperature
-40~+70°C
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products. Learn more.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
40G to 4x 10G Interconnect
View products
10G Trunk Cabling
View products
Features
Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

US Conec MTP® Adapter

Achieves higher transmission data rate and superior quality assurance

Unique Plate

Manages trunk cables on the back effectively with removable cable management plate

Clear Numbering

Visible port identification helps to follow array connection

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement to simplify the network upgrade in lower insertion loss and higher performance.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Modular Cabling
Achieves 25G to 100G inter-connect connectivity cabling with a plug-in
products/181822.html
FHD-3MTP12LCOS2U
products/181823.html
FHD-3MTP12LCOM4U
products/143164.html
FHD-3MTP6LCQOS2
products/68399.html
FHD-3MTP6LCQOM4
products/43552.html
FHU-96FLC12MSMF
products/43514.html
FHU-96FLC12MOM4
Fiber Mode
OS2 9/125μm
OM4 50/125μm
OS2 9/125μm
OM4 50/125μm
OS2 9/125µm
OM4 50/125µm
Fiber Count
24 Fibers
24 Fibers
24 Fibers
24 Fibers
96 Fibers
96 Fibers
Number of LC Port
12 Ports
12 Ports
6 Ports
6 Ports
48 Ports
48 Ports
Number of MTP® Port
3 Ports
3 Ports
3 Ports
3 Ports
12 Ports
12 Ports
Polarity
Universal
Universal
Universal
Universal
Universal
Universal
Trunk Method
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Used with the Method B Trunk
Cassette Method
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)
MTP® Csssettes(Universal)

Questions & Answers

Customer Reviews

Resources

789,00 € (Excl. VAT)

938,91 € (Incl. VAT)

12 In Global Warehouse