FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24S2Q-PE Switch Overall Introduction | FS.
01:09
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE Switch Overall Introduction | FS.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.
This picture is about S5850-24S2Q-PE.

S5850-24S2Q-PE, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG

#174495
#174495

MLAG VRRP BFD Back-to-Front Airflow

1.439,00 € (Excl. VAT)
FS P/N: S5850-24S2Q-PE
1.712,41 € (Incl. VAT)
FS P/N: S5850-24S2Q-PE
67 Sold
25 Reviews
6 Questions
10 in Global Warehouse, Get it by May 16, 2024
9 in Transit, Get it by Jul 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG

The S5850-24S2Q-PE layer 3 switch features 24x 1Gb/10Gb and 2x 40Gb QSFP+ ports, providing the flexibility to support mixed 1Gb, 10Gb and 40Gb environments. This managed enterprise switch delivers 640 Gbps switching capacity with rich layer 2 and layer 3 features.

Delivering wire-speed performance on every port, full device redundancy, support L3 routing protocols such as RIP, OSPF, BGP, a comprehensive security and QoS feature set, S5850-24S2Q-PE is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G QSFP+
Mac Address
96K
Switching Capacity
640 Gbps
Latency
0.66μs
Forwarding Rate
480 Mpps
Number of VLANs
4K
Packet Buffer
9MB
ARP Table
12,288
Flash Memory
8GB (eMMC)
Jumbo Frame
9,600
RAM
2GB
MTBF
>200,000 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
56K
Fan Number
3 (2+1 Redundancy) Built-in
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73"x17.5"x14.6" (44x444x370mm)
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
640 Gbps
Switching Capacity
480 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, sFlow
Automated Configuration
RPC-API
SFP+ Ports
24x 1G/10G SFP+
24x 1G/10G SFP+
20x 1G/10G SFP+
24x 1G/10G SFP+
25G/40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
4x 25G SFP28, 2x 40G QSFP+
2x 40G/100G QSFP28
Airflow
Back-to-Front
Front-to-Back
Front-to-Back
Back-to-Front
Management Layer
L3
L3
L3
L3
Time Management
NTP
PTP
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes
Specifications

24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 40Gb QSFP+, Support MLAG

The S5850-24S2Q-PE layer 3 switch features 24x 1Gb/10Gb and 2x 40Gb QSFP+ ports, providing the flexibility to support mixed 1Gb, 10Gb and 40Gb environments. This managed enterprise switch delivers 640 Gbps switching capacity with rich layer 2 and layer 3 features.

Delivering wire-speed performance on every port, full device redundancy, support L3 routing protocols such as RIP, OSPF, BGP, a comprehensive security and QoS feature set, S5850-24S2Q-PE is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G QSFP+
Mac Address
96K
Switching Capacity
640 Gbps
Latency
0.66μs
Forwarding Rate
480 Mpps
Number of VLANs
4K
Packet Buffer
9MB
ARP Table
12,288
Flash Memory
8GB (eMMC)
Jumbo Frame
9,600
RAM
2GB
MTBF
>200,000 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
56K
Fan Number
3 (2+1 Redundancy) Built-in
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73"x17.5"x14.6" (44x444x370mm)
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
40G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
640 Gbps
Switching Capacity
480 Mpps
Forwarding Rate
Layer 3
Layer Type
Traditional 3-Tier Design of Core, Aggregation, and Access
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

OSPF (Open Shortest Path First) for Simplified Network Management

OSPF simplifies topologies by splitting autonomous systems into areas, automatically calculates and renews the shortest path, and transmits link status information, reducing labor hours.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, sFlow
Automated Configuration
RPC-API
SFP+ Ports
24x 1G/10G SFP+
24x 1G/10G SFP+
20x 1G/10G SFP+
24x 1G/10G SFP+
25G/40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
4x 25G SFP28, 2x 40G QSFP+
2x 40G/100G QSFP28
Airflow
Back-to-Front
Front-to-Back
Front-to-Back
Back-to-Front
Management Layer
L3
L3
L3
L3
Time Management
NTP
PTP
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyes

Questions & Answers

Customer Reviews

Resources

1.439,00 € (Excl. VAT)

1.712,41 € (Incl. VAT)

10 in Global Warehouse