RS5450 is the latest 4U server product from FS, which adopts Intel C621 high-performance chipset. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2 second-generation Intel® Xeon® Scalable series processors, 2~16 16/32G memory, 1~36 SAS/SATA/SSD hard drives and up to 6 PCIe Gen 3.0 expansion slots. With an integrated BMC chip, it facilitates easy management.
The RS5450 offers advanced management features and storage technology with reliable scalability and high availability. It is suitable for Internet companies and industries such as education, government, and finance.
Click to open expanded view
Customized RS5450, 4U Rack Server, 36 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1200W Redundant
Specifications
4U Rack Server, 36 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1200W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores and up to 10.4GT/s of the UPI
Support Intel Turbo Boost Technology, Hyper-Threading Technology and Advanced Vector Extension Instruction Set (AVX2.0)
16x memory DIMM slots, up to 2933Mhz
SATA3.0 is fully supported, and SAS 12Gb/s is also supported
Support up to 6x PCI-E Gen3 standard slots and LP standard expansion cards
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Trusted Execution Technology (Intel TXT)
Intel Advanced Encryption Standard New Directive (Intel AES-NI) could speed up and enhance encryption functions for faster and stronger enterprise-wide data protection
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 4 |
Form Factors | 4U | 4U | 4U |
DIMM Slots | 16 | 24 | 48 |
Memory | Up to 4 TB RAM (16x 256GB) | Up to 6 TB RAM (24x 256GB) | Up to 6 TB RAM (48x 128GB) |
Drive Bays | 36x 3.5"/2.5" | 24x 3.5''/2.5'' | 24x 3.5''/2.5'' |
Power Supply | 1200W 1+1 Redundant | 2000W 2+2 Redundant | 1600W 2+2 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | — | ||
VMware ESXi 6.7 U1 | — |
Videos
4U Rack Server, 36 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 1200W Redundant
RS5450 is the latest 4U server product from FS, which adopts Intel C621 high-performance chipset. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2 second-generation Intel® Xeon® Scalable series processors, 2~16 16/32G memory, 1~36 SAS/SATA/SSD hard drives and up to 6 PCIe Gen 3.0 expansion slots. With an integrated BMC chip, it facilitates easy management.
The RS5450 offers advanced management features and storage technology with reliable scalability and high availability. It is suitable for Internet companies and industries such as education, government, and finance.
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores and up to 10.4GT/s of the UPI
Support Intel Turbo Boost Technology, Hyper-Threading Technology and Advanced Vector Extension Instruction Set (AVX2.0)
16x memory DIMM slots, up to 2933Mhz
SATA3.0 is fully supported, and SAS 12Gb/s is also supported
Support up to 6x PCI-E Gen3 standard slots and LP standard expansion cards
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Trusted Execution Technology (Intel TXT)
Intel Advanced Encryption Standard New Directive (Intel AES-NI) could speed up and enhance encryption functions for faster and stronger enterprise-wide data protection
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support RAID protection function to provide different levels of data redundancy protection
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 4 |
Form Factors | 4U | 4U | 4U |
DIMM Slots | 16 | 24 | 48 |
Memory | Up to 4 TB RAM (16x 256GB) | Up to 6 TB RAM (24x 256GB) | Up to 6 TB RAM (48x 128GB) |
Drive Bays | 36x 3.5"/2.5" | 24x 3.5''/2.5'' | 24x 3.5''/2.5'' |
Power Supply | 1200W 1+1 Redundant | 2000W 2+2 Redundant | 1600W 2+2 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | — | ||
VMware ESXi 6.7 U1 | — |
Questions & Answers
Customer Reviews
Resources
9.085,00 € (Excl. VAT)
10.811,15 € (Incl. VAT)