The RS6460 is a 4U dual-socket rackmount accelerated computing GPU server. Adopting Intel C622 series chipset, supports 2x 2nd Gen Intel® Xeon® Scalable Processors, 2~24x 16/32G memory and 1~24x hot-swap 3.5''/2.5'' SAS/SATA hard drives, with optional support for 2 U.2 NVMe drives, and onboard provision for 1 M.2 NVMe SSD. It supports up to 8x double-width PCIe GPUs, along with 2x PCIe 3.0 x8 slots and 1x PCIe 3.0 x4 slot. It includes 2x onboard 10 Gigabit Ethernet interfaces and supports various network options such as Ethernet, InfiniBand, and OPA, ensuring high-speed performance and flexible I/O to meet diverse application interconnect requirements. With an integrated BMC chip, it facilitates easy management.
The new-generation RS6460 AI-accelerated computing server is mainly used in HPC, deep learning and training large language models.
Click to open expanded view
Customized RS6460, 4U Dual-Socket GPU Server, 2 x Intel® Xeon® Scalable Processors, 8 x PCIe GPUs, Up to 6TB DRAM, 1~24 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 10GbE Ports, 2000W Redundant
Specifications
4U GPU server, 2 x Intel® Xeon® Scalable processors, Up to 6TB DRAM, 1~24 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 10GbE Ports, 2000W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with a maximum TDP of 205W
Each CPU supports 6 memory channels and a total of 24 DDR4 DIMM slots
Support up to 8 PCIe accelerator cards such as NVIDIA A100/A40/A30/A10
Support 200Gb ETH and HDR high-speed smart network card
Support GPU Direct RDMA
Support up to 24 hot-plug 3.5''/2.5'' SATA/SAS hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support 2+2 fully redundant power supply mode
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Eight double-width GPU compute in 4U offers high-speed fabrics whether Ethernet and InfiniBand, rapidly train and deploy the largest data sets for AI.
Intel Xeon Gold/Sliver processor supports scalable performance up to 2 slots, providing higher performance and lower latency for faster data processing.
Choose from 2 to 24 16GB or 32GB DDR4 3200MHz memory, up to 6TB for memory intensive workloads.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
CPU Sockets | 2 | 4 | 2 |
Form Factors | 4U | 4U | 4U |
DIMM Slots | 24 | 48 | 16 |
Memory | Up to 6 TB RAM (24x 256GB) | Up to 6 TB RAM (48x 128GB) | Up to 4 TB RAM (16x 256GB) |
Drive Bays | 24x 3.5''/2.5'' | 24x 3.5''/2.5'' | 36x 3.5"/2.5" |
Power Supply | 2000W 2+2 Redundant | 1600W 2+2 Redundant | 1200W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | — | ||
VMware ESXi 6.7 U1 | — |
Videos
4U GPU server, 2 x Intel® Xeon® Scalable processors, Up to 6TB DRAM, 1~24 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 10GbE Ports, 2000W Redundant
The RS6460 is a 4U dual-socket rackmount accelerated computing GPU server. Adopting Intel C622 series chipset, supports 2x 2nd Gen Intel® Xeon® Scalable Processors, 2~24x 16/32G memory and 1~24x hot-swap 3.5''/2.5'' SAS/SATA hard drives, with optional support for 2 U.2 NVMe drives, and onboard provision for 1 M.2 NVMe SSD. It supports up to 8x double-width PCIe GPUs, along with 2x PCIe 3.0 x8 slots and 1x PCIe 3.0 x4 slot. It includes 2x onboard 10 Gigabit Ethernet interfaces and supports various network options such as Ethernet, InfiniBand, and OPA, ensuring high-speed performance and flexible I/O to meet diverse application interconnect requirements. With an integrated BMC chip, it facilitates easy management.
The new-generation RS6460 AI-accelerated computing server is mainly used in HPC, deep learning and training large language models.
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with a maximum TDP of 205W
Each CPU supports 6 memory channels and a total of 24 DDR4 DIMM slots
Support up to 8 PCIe accelerator cards such as NVIDIA A100/A40/A30/A10
Support 200Gb ETH and HDR high-speed smart network card
Support GPU Direct RDMA
Support up to 24 hot-plug 3.5''/2.5'' SATA/SAS hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support 2+2 fully redundant power supply mode
Support RAID protection function to provide different levels of data redundancy protection
Eight double-width GPU compute in 4U offers high-speed fabrics whether Ethernet and InfiniBand, rapidly train and deploy the largest data sets for AI.
Intel Xeon Gold/Sliver processor supports scalable performance up to 2 slots, providing higher performance and lower latency for faster data processing.
Choose from 2 to 24 16GB or 32GB DDR4 3200MHz memory, up to 6TB for memory intensive workloads.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
CPU Sockets | 2 | 4 | 2 |
Form Factors | 4U | 4U | 4U |
DIMM Slots | 24 | 48 | 16 |
Memory | Up to 6 TB RAM (24x 256GB) | Up to 6 TB RAM (48x 128GB) | Up to 4 TB RAM (16x 256GB) |
Drive Bays | 24x 3.5''/2.5'' | 24x 3.5''/2.5'' | 36x 3.5"/2.5" |
Power Supply | 2000W 2+2 Redundant | 1600W 2+2 Redundant | 1200W 1+1 Redundant |
Windows Server 2019 | — | ||
RedHat Linux 7.5 | — | ||
VMware ESXi 6.7 U1 | — |
Questions & Answers
Customer Reviews
Resources
17.850,00 € (Excl. VAT)
21.241,50 € (Incl. VAT)