The SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and 10GBASE- ER/EW. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
Click to open expanded view
Customized SFP+ 8G Fibre Channel 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
New #225339
New #225339
US$189.00
FS P/N: SFP-10GER-55Import Fees Included
FS P/N: SFP-10GER-55
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
619 in U.S. Warehouse, Get it by May 9, 2024
282 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
8G Fibre Channel SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Part Number
SFP-10GER-55
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
8G Connectivity with Direct Connect Cabling
8G Structured Cabling Connections
8G Connectivity with Direct Connect Cabling
View products 8G Structured Cabling Connections
View products Specifications
8G Fibre Channel SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
The SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and 10GBASE- ER/EW. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
Specifications
Part Number
SFP-10GER-55
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
8.5Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~4dBm
Receiver Sensitivity
<-15.8dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
8G Connectivity with Direct Connect Cabling
8G Structured Cabling Connections
8G Connectivity with Direct Connect Cabling
View products 8G Structured Cabling Connections
View products Questions & Answers
Customer Reviews
Resources
US$189.00
619 in U.S. Warehouse
282 in Global Warehouse