The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, a spine switch supporting 40/50/100GbE spine interconnects, or an aggregation/core switch in enterprise network scenario.
N8560-32C supports PFC and ECN to deliver low-latency, VXLAN, EVPN for virtual network expansion, and supports features like BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic. It is equipped with comprehensive SDN features and compatible AmpCon™ management platform, offering high network flexibility.
Click to open expanded view
N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG, Broadcom Chip, PicOS®
N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG, Broadcom Chip
Software Spotlights
Support MLAG, Voice VLAN
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD fast forwarding detection and other mechanisms
Support hot-swap without affecting normal operation of other devices
Support AmpCon™ Management Platform for centralized ZTP, configuration management
Support VXLAN-EVPN
Support OpenFlow, NETCONF, etc. configuration and automation tools
Support DHCP Snooping
Support s full suite of spanning tree protocols and security mechanism
Support RADIUS and TACACS+
Connectivity Solutions
Features
Videos
N8560-32C, 32-Port Ethernet L3 Data Center Switch, 32 x 100Gb QSFP28, Support MLAG, Broadcom Chip
The N8560-32C provides line-rate L3 switching across the 32x QSFP28 ports, and each QSFP28 port can be configured as 40/100GbE, or as 4x 10/25GbE or 2x 50GbE via breakout cables. The compact 1U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/50/100GbE, a spine switch supporting 40/50/100GbE spine interconnects, or an aggregation/core switch in enterprise network scenario.
N8560-32C supports PFC and ECN to deliver low-latency, VXLAN, EVPN for virtual network expansion, and supports features like BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic. It is equipped with comprehensive SDN features and compatible AmpCon™ management platform, offering high network flexibility.
Software Spotlights
Support MLAG, Voice VLAN
Support Virtual Router Redundancy Protocol (VRRP)
Support IPv4/IPv6 Dual Protocol Stack
Support BFD fast forwarding detection and other mechanisms
Support hot-swap without affecting normal operation of other devices
Support AmpCon™ Management Platform for centralized ZTP, configuration management
Support VXLAN-EVPN
Support OpenFlow, NETCONF, etc. configuration and automation tools
Support DHCP Snooping
Support s full suite of spanning tree protocols and security mechanism
Support RADIUS and TACACS+
Questions & Answers
Customer Reviews
Resources
US$9,599.00