FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.
This picture is about N8560-48BC.

N8560-48BC, 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Back-to-Front Airflow, Support RoCE

Hot #188430
Hot #188430

Broadcom MLAG Stacking EVPN-VXLAN

8.205,05 € (Incl. VAT)
FS P/N: N8560-48BC
55 Sold
2 Reviews
2 Questions
25 in Global Warehouse, Get it by 9 Aug, 2024
1 in Transit, Get it by 20 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

N8560-48BC, 48-Port Ethernet L3 Data Center Switch, 48 x 25Gb SFP28, with 8 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Back-to-Front Airflow

The FS N8560-48BC 25GbE Ethernet switch is ideal for medium to large data centers and cloud computing services with higher performance, low latency, zero packet loss, non-blocking features. This data center switch is a high-density ToR switch in a compact 1U form factor with full 48 10/25GbE line rates and 8 40/100GbE ports, meeting the needs of the growing demands of data center environments.

N8560-48BC layer 3 switch optimizes the flexibility, efficiency and reliability of the data center network. It features industry-leading Broadcom chips, redundant hot-swappable power supplies and fans with back-to-front airflow, PFC, ECN technology, EVPN, VXLAN, MLAG, Stacking, etc. for scalable and flexible data center leaf-spine.

Specifications
Ports
48x 25G SFP28 | 8x 100G QSFP28
Switch Chip
BCM56873
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Number of VLANs
4K
Switching capacity
4 Tbps
MAC address
96K
Forwarding Rate
1929 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
100,000
Flash Memory
8GB
IPv4/IPv6 Routes
128,000/64,000
Packet buffer
32MB
Latency
<1μs
Hot-swappable AC Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<300W
Hot-swappable fans
4 (3+1 Redundancy), Back-to-Front
MTBF
330,000 hours
Dimensions (HxWxD)
1.73 "x 17.4 "x 15.2" (44x 442x 387mm)
Operating System
FSOS
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

Network Solutions

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56873
Broadcom Chip
4 Tbps
Switching Capacity
1929 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies and smart fans by default, provide high availability and longevity
3+1 Hot-swap Fans
Variable-speed fans for superior cooling, noise and power reduction
1+1 Dual AC PSU
PSUs can be removed/replaced without shutting down the system
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
20Gbps/200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Enhances System Reliability

MLAG virtualization technology realizes load balancing and improves link reliability. Supports device-independent upgrades to ensure second-level upgrades for services.

VXLAN Achieves Unlimited Data Transmission
VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.
Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Switch Speeds
48x 25G, 8x 100G
48x 25G, 8x 100G
48x 10G, 8x 100G
48x 10G, 8x 100G
32x 100G
64x 100G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
Airflow
Back-to-Front
Front-to-Back
Front-to-Back
Back-to-Front
Front-to-Back
Front-to-Back
Stacking/MLAG
yesyesyesyesyesyes
VXLAN
yesyesyesyesyes
EVPN
yesyesyesyesyes
OSPFv2/v3
yesyesyesyesyesyes
BGP4/BGP4+
yesyesyesyesyesyes
NETCONF
yesyesyesyesyesyes
Python, gRPC
yesyesyesyesyesyes
PFC (802.1Qbb)
yesyesyesyesyesyes
ECN
yesyesyesyesyesyes
GR
yesyesyesyesyesyes
10GBASE-T
yesyesyesyes
Questions & Answers
Ask a question
All (2)Port Split (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
1
1
0
0
0

Q***r

Martinique

May 02, 2023
5.0
Devices are deployed and working rock-solid - on our opinion.
Hope to keep it that way
Verified Purchase
Helpful 1
Comment 0

C***a

Cyprus

4.0
Just received the items, as fast as usual. The best customer service of FS as always.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed