FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about .
This picture is about S5850-48S8C-PE.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about S5850-48S8C-PE.
This picture is about .
This picture is about .
This picture is about .

S5850-48S8C-PE, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 8 x 100Gb QSFP28, Support MPLS&MLAG

#174491
#174491

MLAG VXLAN PTP MPLS Back-to-Front Airflow

4.157,00 € (Excl. VAT)
FS P/N: S5850-48S8C-PE
4.946,83 € (Incl. VAT)
FS P/N: S5850-48S8C-PE
27 Sold
12 Reviews
11 Questions
12 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

48-Port Ethernet L3 Switch, 48x 10Gb SFP+, with 8x 40G/100G QSFP28, Support MPLS&MLAG

The S5850-48S8C-PE 48-port 10Gb Ethernet layer 3 switch features 48x 10G downlinks and 8x 40G/100G QSFP28 (can be split into 4x 10G/25G) uplinks. This managed enterprise switch can deliver 2.56 Tbps switching capacity and 1905 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans with back-to-front airflow and hardware-level dual-flash chip for superior processing performance and network reliability.
FS agile S5850-48S8C-PE managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used in scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
48x 10G SFP+ | 8x 100G QSFP28
Mac Address
120K
Switching Capacity
2.56 Tbps
Latency
0.7μs
Forwarding Rate
1,905 Mpps
Number of VLANs
4K
Packet Buffer
36MB
ARP Table
16,384
Flash Memory
8GB
Jumbo Frame
9,600
SDRAM
2GB
MTBF
>162,213 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
60K
Fan Number
4 (2+2 Redundancy) Hot-swappable
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.5'x18.9' (44x444x480mm)
Max. Power Consumption
160W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G/100G Ports for Flexible Deployment in Multiple Scenarios
48x 10G, 8x 40G/100G ports have low-latency and non-blocking performance, 10G ports for access switches or servers, 100G uplinks for core switches.
2.56 Tbps
Switching Capacity
1,905 Mpps
Forwarding Rate
0.7μs
Latency
Traditional 3-Tier Design of Core, Aggregation, and Access
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and application scenario to meet the time accuracy requirements in different network environments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
24x 10G SFP+
24x 10G SFP+
SFP28 Ports
48x 25G SFP28
QSFP+ Ports
6x 40G QSFP+
2x 40G QSFP+
QSFP28 Ports
8x 40G/100G QSFP28
8x 100G QSFP28
2x 100G QSFP28
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
PTP
PTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

48-Port Ethernet L3 Switch, 48x 10Gb SFP+, with 8x 40G/100G QSFP28, Support MPLS&MLAG

The S5850-48S8C-PE 48-port 10Gb Ethernet layer 3 switch features 48x 10G downlinks and 8x 40G/100G QSFP28 (can be split into 4x 10G/25G) uplinks. This managed enterprise switch can deliver 2.56 Tbps switching capacity and 1905 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans with back-to-front airflow and hardware-level dual-flash chip for superior processing performance and network reliability.
FS agile S5850-48S8C-PE managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores, and can be used in scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
48x 10G SFP+ | 8x 100G QSFP28
Mac Address
120K
Switching Capacity
2.56 Tbps
Latency
0.7μs
Forwarding Rate
1,905 Mpps
Number of VLANs
4K
Packet Buffer
36MB
ARP Table
16,384
Flash Memory
8GB
Jumbo Frame
9,600
SDRAM
2GB
MTBF
>162,213 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
60K
Fan Number
4 (2+2 Redundancy) Hot-swappable
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.5'x18.9' (44x444x480mm)
Max. Power Consumption
160W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
100G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
10G/100G Ports for Flexible Deployment in Multiple Scenarios
48x 10G, 8x 40G/100G ports have low-latency and non-blocking performance, 10G ports for access switches or servers, 100G uplinks for core switches.
2.56 Tbps
Switching Capacity
1,905 Mpps
Forwarding Rate
0.7μs
Latency
Traditional 3-Tier Design of Core, Aggregation, and Access
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and application scenario to meet the time accuracy requirements in different network environments.

QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, OAM
Automated Configuration
RPC-API
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
24x 10G SFP+
24x 10G SFP+
SFP28 Ports
48x 25G SFP28
QSFP+ Ports
6x 40G QSFP+
2x 40G QSFP+
QSFP28 Ports
8x 40G/100G QSFP28
8x 100G QSFP28
2x 100G QSFP28
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
PTP
PTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

4.157,00 € (Excl. VAT)

4.946,83 € (Incl. VAT)

12 in Global Warehouse