The RS3110 is a high-performance computing server with Intel C246 chipset. It supports 8th/9th gen Intel® Core™ i3/i5/i7/i9 series and Intel® Xeon® E-2100/2200 series processors. The CPU includes integrated core graphics with hardware decoding and up to 1080P transcoding capability. It supports up to 128GB memory and 4x 3.5"/2.5" SATA hot-swappable drives. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.
Click to open expanded view
Customized RS3110, 1U Rack Server, 4 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 450W Redundant
Specifications
1U Rack Server, 1 x Intel® Xeon® Scalable Processor, Up to 128GB of Memory, 4 x 3.5''/2.5'' Hot-swap SATA Drive Bays, 2 x RJ45 1GbE Ports, 450W Redundant
Product Spotlights
Support hyper-threading technology, up to 16 threads when 8 cores
2 memory channels, 4 memory DIMM slots, maximum support 128GB 2666MHz/DDR4
Support up to 1 PCIe 3.0 slots
Kernel acceleration mode 2 (Turbo Mode) kernel running dynamic acceleration
Support Intel® SSE4.1, Intel® SSE4.2, Intel® AVX2 instruction set
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support 1+1 fully redundant power supply mode
The motherboard provides TPM trusted module interface, users can choose according to their needs
Supports Intel SGX (Software Guard Extensions) technology
Connectivity Solutions
Features
Built on Intel® Xeon® Scalable processors, it delivers massive computing power and can be customized to your application scenarios.
Intel Xeon-E-2100/2200 series processor supports up to 6 cores, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 1 | 1 | 2 |
Processor | 8th/9th Gen Intel Core i3/i5/i7/i9 CPU Intel Xeon E-2100/2200 Series CPU | 8th/9th Gen Intel® Core™ i3 CPU Intel® Xeon® E-2100/2200 Series CPU | 2rd Gen Intel® Xeon® Scalable CPU |
Form Factors | 1U | 1U | 1U |
DIMM Slots | 4 | 4 | 16 |
Memory | Up to 128GB RAM (4x 32GB) | Up to 128GB RAM (4x 32GB) | Up to 2 TB RAM (16x 128GB) |
Drive Bays | 4x 3.5''/2.5'' | 4x 3.5''/2.5'' | 4x 3.5"/2.5" |
Power Supply | 450W 1+1 Redundant | 450W 1+1 Redundant | 550W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Videos
1U Rack Server, 1 x Intel® Xeon® Scalable Processor, Up to 128GB of Memory, 4 x 3.5''/2.5'' Hot-swap SATA Drive Bays, 2 x RJ45 1GbE Ports, 450W Redundant
The RS3110 is a high-performance computing server with Intel C246 chipset. It supports 8th/9th gen Intel® Core™ i3/i5/i7/i9 series and Intel® Xeon® E-2100/2200 series processors. The CPU includes integrated core graphics with hardware decoding and up to 1080P transcoding capability. It supports up to 128GB memory and 4x 3.5"/2.5" SATA hot-swappable drives. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.
Intel SGX offers hardware-level security for safeguarding sensitive data in specific applications from malicious software or other threats.
Product Spotlights
Support hyper-threading technology, up to 16 threads when 8 cores
2 memory channels, 4 memory DIMM slots, maximum support 128GB 2666MHz/DDR4
Support up to 1 PCIe 3.0 slots
Kernel acceleration mode 2 (Turbo Mode) kernel running dynamic acceleration
Support Intel® SSE4.1, Intel® SSE4.2, Intel® AVX2 instruction set
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support 1+1 fully redundant power supply mode
The motherboard provides TPM trusted module interface, users can choose according to their needs
Supports Intel SGX (Software Guard Extensions) technology
Built on Intel® Xeon® Scalable processors, it delivers massive computing power and can be customized to your application scenarios.
Intel Xeon-E-2100/2200 series processor supports up to 6 cores, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 1 | 1 | 2 |
Processor | 8th/9th Gen Intel Core i3/i5/i7/i9 CPU Intel Xeon E-2100/2200 Series CPU | 8th/9th Gen Intel® Core™ i3 CPU Intel® Xeon® E-2100/2200 Series CPU | 2rd Gen Intel® Xeon® Scalable CPU |
Form Factors | 1U | 1U | 1U |
DIMM Slots | 4 | 4 | 16 |
Memory | Up to 128GB RAM (4x 32GB) | Up to 128GB RAM (4x 32GB) | Up to 2 TB RAM (16x 128GB) |
Drive Bays | 4x 3.5''/2.5'' | 4x 3.5''/2.5'' | 4x 3.5"/2.5" |
Power Supply | 450W 1+1 Redundant | 450W 1+1 Redundant | 550W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Questions & Answers
Customer Reviews
Resources
2.818,00 € (Excl. VAT)
3.353,42 € (Incl. VAT)