The RS7250 is designed for virtualization, high-performance computing, software-defined storage, and cloud computing. 2U server product with Intel C620 series chipset, comes with a 2U standard bezel for free, supporting up to two Intel® Xeon® Scalable Series processors. Supports up to 3T DDR4 MEM with DDR4 ECC Register memory and higher memory bandwidth with lower density DIMMs. 12x 3.5/2.5" SSD/SAS/SATA hard drives with onboard support for 1x 2280 PCIe M.2 SSD and 2x NVME U.2 SSDs with load balancing, link aggregation and redundancy. Supports one 1000M IPMI dedicated remote management port for KVM over IP out-of-band management.
Click to open expanded view
Customized RS7250, 2U Rack Server, 12x 3.5''/2.5'' Hot-swap SSD/SAS/SATA Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Specifications
2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 3TB of Memory, 12x 3.5''/2.5'' Hot-swap SSD/SAS/SATA Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
12 memory channels, 24 memory DIMM slots, maximum support 3TB 2933MHz/DDR4
Support M.2 and U.2
Support 6 expansion slots, providing users with flexible connection options
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 24 | 32 | 32 |
Memory | Up to 3 TB RAM (24x 128GB) | Up to 4 TB RAM (32x 128GB) | Up to 8 TB RAM (32x 256GB) |
Drive Bays | 12x 3.5"/2.5" | 12x 3.5"/2.5" | 12x 3.5"/2.5" |
Power Supply | 800W 1+1 Redundant | 800W 1+1 Redundant | 1600W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Videos
2U Rack Server, 2 x Intel® Xeon® Scalable Processors, Up to 3TB of Memory, 12x 3.5''/2.5'' Hot-swap SSD/SAS/SATA Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
The RS7250 is designed for virtualization, high-performance computing, software-defined storage, and cloud computing. 2U server product with Intel C620 series chipset, comes with a 2U standard bezel for free, supporting up to two Intel® Xeon® Scalable Series processors. Supports up to 3T DDR4 MEM with DDR4 ECC Register memory and higher memory bandwidth with lower density DIMMs. 12x 3.5/2.5" SSD/SAS/SATA hard drives with onboard support for 1x 2280 PCIe M.2 SSD and 2x NVME U.2 SSDs with load balancing, link aggregation and redundancy. Supports one 1000M IPMI dedicated remote management port for KVM over IP out-of-band management.
Product Spotlights
Support up to 2x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
12 memory channels, 24 memory DIMM slots, maximum support 3TB 2933MHz/DDR4
Support M.2 and U.2
Support 6 expansion slots, providing users with flexible connection options
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 24 | 32 | 32 |
Memory | Up to 3 TB RAM (24x 128GB) | Up to 4 TB RAM (32x 128GB) | Up to 8 TB RAM (32x 256GB) |
Drive Bays | 12x 3.5"/2.5" | 12x 3.5"/2.5" | 12x 3.5"/2.5" |
Power Supply | 800W 1+1 Redundant | 800W 1+1 Redundant | 1600W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Questions & Answers
Customer Reviews
Resources
9.497,00 € (Excl. VAT)
11.301,43 € (Incl. VAT)