RS7250-V2 is a 2U server product with Intel C620 series chipset. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2 third-generation Intel® Xeon® Scalable series processors, 2~32 16/32G memory, 1~12 SAS/SATA/SSD hard drives and up to 6 PCIe Gen 4.0 expansion slots. With an integrated BMC chip, it facilitates easy management, and binding redundancy.
RS7250-V2 is suitable for virtualization applications, big data analysis, online games, mail and information processing, web search, etc.
Click to open expanded view
Customized RS7250-V2, 2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Specifications
2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
Product Spotlights
Support up to 2x 3rd Gen Intel®xeon® Scalable Processors with 40 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
8 memory channels, 32 memory DIMM slots, maximum support 4TB 3200MHz/DDR4
Support M.2 and U.2, with faster transmission speed, lower power consumption and higher reliability
Support SD card
Support 6 expansion slots, providing users with flexible connection options
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support chassis intrusion detection alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 32 | 24 | 32 |
Memory | Up to 4 TB RAM (32x 128GB) | Up to 3 TB RAM (24x 128GB) | Up to 8 TB RAM (32x 256GB) |
Drive Bays | 12x 3.5"/2.5" | 12x 3.5"/2.5" | 12x 3.5"/2.5" |
Power Supply | 800W 1+1 Redundant | 800W 1+1 Redundant | 1600W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Videos
2U Rack Server, 12 x 3.5''/2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 2 x RJ45 1GbE Ports, 800W Redundant
RS7250-V2 is a 2U server product with Intel C620 series chipset. FS offers a range of pre-configured options for versatility to meet the needs of modern and evolving businesses. When configuring your custom server, you'll have the choice of 2 third-generation Intel® Xeon® Scalable series processors, 2~32 16/32G memory, 1~12 SAS/SATA/SSD hard drives and up to 6 PCIe Gen 4.0 expansion slots. With an integrated BMC chip, it facilitates easy management, and binding redundancy.
RS7250-V2 is suitable for virtualization applications, big data analysis, online games, mail and information processing, web search, etc.
Product Spotlights
Support up to 2x 3rd Gen Intel®xeon® Scalable Processors with 40 cores
Support Intel Quick Assistant Technology (Intel® QAT) and Intel Advanced Vector Extensions 512 (Intel® AVX-512)
8 memory channels, 32 memory DIMM slots, maximum support 4TB 3200MHz/DDR4
Support M.2 and U.2, with faster transmission speed, lower power consumption and higher reliability
Support SD card
Support 6 expansion slots, providing users with flexible connection options
Support up to 12 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support iKVM
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel Quick Assistant Technology (Intel® QAT)
Support 1+1 fully redundant power supply mode
Support PMBUS power consumption monitoring and module loss alarm
Support chassis intrusion detection alarm
Support frequency reduction function, which can reduce system energy consumption at a low load
Support RAID protection function to provide different levels of data redundancy protection
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U |
DIMM Slots | 32 | 24 | 32 |
Memory | Up to 4 TB RAM (32x 128GB) | Up to 3 TB RAM (24x 128GB) | Up to 8 TB RAM (32x 256GB) |
Drive Bays | 12x 3.5"/2.5" | 12x 3.5"/2.5" | 12x 3.5"/2.5" |
Power Supply | 800W 1+1 Redundant | 800W 1+1 Redundant | 1600W 1+1 Redundant |
Windows Server 2019 | |||
RedHat Linux 7.5 | |||
VMware ESXi 6.7 U1 | — | — |
Questions & Answers
Customer Reviews
Resources
9.072,00 € (Excl. VAT)
10.795,68 € (Incl. VAT)