FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about Cat6 Patch Cords Overall Introduction.
01:24
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about Cat6 Patch Cords Overall Introduction.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.
This picture is about C6UTPSGSPVC.

5ft (1.5m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Purple

Hot #151517
Hot #151517

Pure Bare Copper PoE++ 550MHz

3,80 € (Excl. VAT)
FS P/N: C6UTPSGSPVC
4,52 € (Incl. VAT)
FS P/N: C6UTPSGSPVC
5.4K Sold
13 Reviews
8 Questions
74 in DE Warehouse, Get it by May 7, 2024
90 in Global Warehouse, Get it by May 17, 2024
70 in Transit, Get it by May 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cat6 Snagless Booted Unshielded (UTP) Slim Ethernet Network Patch Cable, 28AWG, 1/10G Base-T

The Cat6 slim patch cable is the perfect solution for high density datacenter applications. Its compact 28AWG design simplifies installation and management. Smaller patch lead size helps alleviate congestion as well as improving airflow with in the racks. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief, which provides easy access in high-density applications. All patch cords shall be compatible with both T568B wire scheme. The smaller diameter makes for a slimmer, more flexible cable that is perfect for cross connects, workstations or racks with higher-density and limited space.

Specifications
Cable Type
Cat6 Slim Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
5ft (1.5m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
28 (7/0.12mm)
Cable Outer Diameter (mm)
3.8 ± 0.2
Plug /Jack Compatibility
RJ45
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections
View products
PoE Cabling Connections for SMB IT Work
View products

Features

550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC CM Jacket

PVC CM Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Save Cabinet Space and Facilitate Airflow Movement in Data Center
The slim cable diameter is smaller than regular cable, saving time and cost of expanding or replacing cable pathways.
Easy to Install
More space for your fingers during installs
Improve Airflow and Cooling
Slim patch cables reduce pathway congestion much
Application
Cluttered data centers and other places where space is tight
Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Snagless
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-15.2m(0.5-50ft)
0.15-10m(0.5-33ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2
Specifications

Cat6 Snagless Booted Unshielded (UTP) Slim Ethernet Network Patch Cable, 28AWG, 1/10G Base-T

The Cat6 slim patch cable is the perfect solution for high density datacenter applications. Its compact 28AWG design simplifies installation and management. Smaller patch lead size helps alleviate congestion as well as improving airflow with in the racks. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief, which provides easy access in high-density applications. All patch cords shall be compatible with both T568B wire scheme. The smaller diameter makes for a slimmer, more flexible cable that is perfect for cross connects, workstations or racks with higher-density and limited space.

Specifications
Cable Type
Cat6 Slim Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
5ft (1.5m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
28 (7/0.12mm)
Cable Outer Diameter (mm)
3.8 ± 0.2
Plug /Jack Compatibility
RJ45
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Hybrid Cabling
View products
Data Center Horizontal Cabling
View products
PoE Cabling Connections
View products
PoE Cabling Connections for SMB IT Work
View products
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC CM Jacket

PVC CM Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Save Cabinet Space and Facilitate Airflow Movement in Data Center
The slim cable diameter is smaller than regular cable, saving time and cost of expanding or replacing cable pathways.
Easy to Install
More space for your fingers during installs
Improve Airflow and Cooling
Slim patch cables reduce pathway congestion much
Application
Cluttered data centers and other places where space is tight
Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Snagless
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-15.2m(0.5-50ft)
0.15-10m(0.5-33ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2

Questions & Answers

Customer Reviews

Resources

3,80 € (Excl. VAT)

4,52 € (Incl. VAT)

74 in DE Warehouse
90 in Global Warehouse