FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
00:35
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.
This picture is about SM-LCU-SCU-DX-FS-15M-PVC-3.

15m (49ft) LC UPC to SC UPC Duplex OS2 Single Mode Riser (OFNR) 3.0mm Tight-Buffered Fiber Optic Patch Cable

#68828
#68828

≤0.3dB IL 1/10/40/100/400G Networks

US$5.60 US$9.00
FS P/N: SM-LCU-SCU-DX-FS-15M-PVC-3
FS P/N: SM-LCU-SCU-DX-FS-15M-PVC-3
306 Solds
1 Review
2 Questions
Length:
9 in Global Warehouse, Get it by 5 Aug, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector
LC to SC
Jacket OD
3.0mm
Fiber Mode
9/125μm
Jacket Color
Yellow
Polish
UPC to UPC
Wavelength
1310/1550nm
Fiber Type
Duplex
Jacket Material
Riser (OFNR)
Insertion Loss
≤0.3dB
Interchangeability
≤0.2dB
Return Loss
≥50dB
Vibration
≤0.2dB
Operating Temperature
-40 to 75°C (-40 to 167℉)
Storage Temperature
-45 to 85°C (-49 to 185℉)
Polarity
A(Tx) to B(Rx)
Fiber Grade
G.652.D
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

10/5D Min. Bend Radius

The G.652.D fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
All (2)Product Test (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

Е***в

Russian Federation

November 02, 2023
5.0
I would just like to thank you for the great service - it’s been one of the best ordering procedures with a new supplier I've had in years!
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed