Click to open expanded view
Customized SFP+ 10G Fibre Channel 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
New #225347
New #225347
US$19.00
FS P/N: SFP-10GSR-85Import Fees Included
FS P/N: SFP-10GSR-85
0 Sold
0 Review
0 Question
Compatible Brands:
Cisco
Device Number:
56016 in U.S. Warehouse, Get it by May 8, 2024
2569 in Global Warehouse, Get it by May 13, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Solution Design
5-Year Warranty
Specifications
Connectivity Solutions
Q&A
Reviews
Resources
10G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Part Number
SFP-10GSR-85
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G Connectivity with Direct Connect Cabling
10G Structured Cabling Connections
10G Connectivity with Direct Connect Cabling
View products 10G Structured Cabling Connections
View products Specifications
10G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Part Number
SFP-10GSR-85
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10.51875Gbps
Wavelength
850nm
Max Cable Distance
300m over OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-6~-1dBm
Receiver Sensitivity
<-11.1dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
10G Connectivity with Direct Connect Cabling
10G Structured Cabling Connections
10G Connectivity with Direct Connect Cabling
View products 10G Structured Cabling Connections
View products Questions & Answers
Customer Reviews
Resources
US$19.00
56016 in U.S. Warehouse
2569 in Global Warehouse