FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.
This picture is about SFP-10G-T.

813874-B21 HPE BladeSystem c-Class Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Transceiver Module (LOS)

Hot #89562
Hot #89562

Marvell ≤2.9W RJ-45 Cat6a/Cat7 Rx_LOS

US$149.00
FS P/N: SFP-10G-T
FS P/N: SFP-10G-T
3.6K Sold
213 Reviews
0 Question
98 in U.S. Warehouse, Get it by May 9, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Cisco SFP-10G-T-X Compatible 10GBASE-T SFP+ Transceiver Module (Copper, 30m, RJ-45)

The 10GBASE-T module offers connectivity options at 10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 30 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Cisco Compatible
SFP-10G-T-X
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Power Consumption
≤2.9W
Cable Distance
30m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.

Connectivity Solutions

See more
10G to 10G Connectivity with Direct Connect Cabling
View products
10G to 1G Connectivity with Direct Connect Cabling
View products
10G to 10G Connectivity with NIC
View products
10G to 1G Connectivity with NIC
View products
10G Structured Cabling Connections
View products
Leaf-spine Connections
View products

Features

Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Low Power Consumption for Energy-saving
Built-in Marvell Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Marvell Chip
Stable Transmission
≤2.9W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector

RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.

Data Rate (Max.)
10Gbps
10Gbps
10Gbps
Connector
RJ-45
RJ-45
RJ-45
Cable Distance (Max.)
10/100/1000M:100m
2.5G:100m
5G:70m
10G:30m
30m
80m
Cable Type
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
Power Consumption
<2.5W
<2.5W
<2.9W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Specifications

Cisco SFP-10G-T-X Compatible 10GBASE-T SFP+ Transceiver Module (Copper, 30m, RJ-45)

The 10GBASE-T module offers connectivity options at 10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 30 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.

Specifications
Cisco Compatible
SFP-10G-T-X
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Power Consumption
≤2.9W
Cable Distance
30m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
See more
10G to 10G Connectivity with Direct Connect Cabling
View products
10G to 1G Connectivity with Direct Connect Cabling
View products
10G to 10G Connectivity with NIC
View products
10G to 1G Connectivity with NIC
View products
10G Structured Cabling Connections
View products
Leaf-spine Connections
View products
Features
Flexible Local Area Network Deployment

It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.

Low Power Consumption for Energy-saving
Built-in Marvell Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Marvell Chip
Stable Transmission
≤2.9W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector

RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.

Enable Seamless Connectivity for Your Network

Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.

Data Rate (Max.)
10Gbps
10Gbps
10Gbps
Connector
RJ-45
RJ-45
RJ-45
Cable Distance (Max.)
10/100/1000M:100m
2.5G:100m
5G:70m
10G:30m
30m
80m
Cable Type
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
Cat6A/Cat7 or Better
Power Consumption
<2.5W
<2.5W
<2.9W
Operating Temperature
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C

Questions & Answers

Customer Reviews

Resources

US$149.00

98 in U.S. Warehouse