FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.
This picture is about FMT-OPD.

Customized Optical Power Detection OPD (AIU)

#70941
#70941

4-16CH 1310±20nm, 1550±20nm FMT WDM Network

527,00 € (Excl. VAT)
FS P/N: FMT-OPD
627,13 € (Incl. VAT)
FS P/N: FMT-OPD
183 Sold
7 Reviews
3 Questions
Channels:
4 Channels
Wavelength:
1310nm
Housing:
Pluggable Module
Available for back order, Get It By Jun 28, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Specifications
Features
Q&A
Reviews
Resources

OPD(AIU) Optical Power Detection for Optical Monitoring, LC/UPC, Pluggable Module

Optical power detection is a kind of optical power monitoring equipment, which can carry on the high precision optical power detection. It supports online sampling or offline.

Since its high measurement accuracy, high stability and high performance, OPD is an ideal choice of optical real-time monitoring system in optical fiber, cable, optical passive device loss measurements.

Specifications
Operating Wavelength
1310/1550nm (±20nm)
Power Monitoring Accuracy
±0.25dB
Power/Gain Stability
±0.1dB
Power Resolution
0.01dB
Optical Power Monitoring Scope
-50~+23dBm
Insertion Loss (online)
≤1dB
Connector
LC/UPC
Power Consumption
<2W
Crosstalk
>55dB
Channel Optional
4/8/16 channels
Management
Monitor Online, Simple Management Tool, Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

OPD (AIU) Optical Power Detection Module

High monitoring precision and wide optical power monitoring scope

Multi-channel optical power real-time detection and monitoring

Support both online and offline information collection

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable pluggable OPD card only occupies 1 slot in the 1U/2U/4U chassis.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS Powerful Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security management and instant push email.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Specifications

OPD(AIU) Optical Power Detection for Optical Monitoring, LC/UPC, Pluggable Module

Optical power detection is a kind of optical power monitoring equipment, which can carry on the high precision optical power detection. It supports online sampling or offline.

Since its high measurement accuracy, high stability and high performance, OPD is an ideal choice of optical real-time monitoring system in optical fiber, cable, optical passive device loss measurements.

Specifications
Operating Wavelength
1310/1550nm (±20nm)
Power Monitoring Accuracy
±0.25dB
Power/Gain Stability
±0.1dB
Power Resolution
0.01dB
Optical Power Monitoring Scope
-50~+23dBm
Insertion Loss (online)
≤1dB
Connector
LC/UPC
Power Consumption
<2W
Crosstalk
>55dB
Channel Optional
4/8/16 channels
Management
Monitor Online, Simple Management Tool, Monitor Cable
Housing
Pluggable Module (Occupies 1 slot in FMT chassis)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
OPD (AIU) Optical Power Detection Module

High monitoring precision and wide optical power monitoring scope

Multi-channel optical power real-time detection and monitoring

Support both online and offline information collection

Available for All-in-One Multi-Service Transport System

As a part of multi-service transport system, hot-swappable pluggable OPD card only occupies 1 slot in the 1U/2U/4U chassis.

Flexible and Compact Modular Transport Platform
It has a variety of optical layer boards and provides excellent optical performance, meeting the diverse needs of scenarios.
Varied Management
Support SNMP and visualized network management.
Cost-effective Performance
Flexible application in DWDM systems to reduce costs.
Diverse Optical Cards
Integrate multiple cards to meet different networking needs.
FS Powerful Network Management System

FS.COM Network Management Unit (NMU/NMS) is developed with ARM9 control design. NMU/NMS provides full fault, configuration, performance, security management and instant push email.

Suitable for WDM Network

FMT Series is suitable for DWDM dual-fiber/DWDM single-fiber/optical cable monitoring systems to provide cost-effective and flexible WDM solutions.

Questions & Answers

Customer Reviews

Resources

527,00 € (Excl. VAT)

627,13 € (Incl. VAT)

Available for back order