For fast Ethernet and Gigabit computer networks, Category 6 copper cable supports speeds up to 1000Base-T. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Click to open expanded view
5ft (1.5m) Cat6 24AWG Non-booted Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Blue
Cat6 Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, 24AWG, 1000Base-T
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Non-booted | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-3m(0.5-10ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Videos
Cat6 Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, 24AWG, 1000Base-T
For fast Ethernet and Gigabit computer networks, Category 6 copper cable supports speeds up to 1000Base-T. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 250MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Quality Testing Program
Quality Testing Program
Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Non-booted | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-3m(0.5-10ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Questions & Answers
Customer Reviews
Resources
3,60 € (Excl. VAT)
4,28 € (Incl. VAT)