Cat6 UTP patch cable features 23AWG unshielded twisted pair solid pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Click to open expanded view
197ft (60m) Cat6 23AWG Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, Purple
Cat6 Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, 23AWG, 1000Base-T
Quality Testing Program
Quality Testing Program
Connectivity Solutions
Features
Pure Bare Copper cable ensures signal transmission stable and efficient
Molded strain relief with snagless design, for easy operation
Ideal for RJ45 ports of switch, server, firewalls and other equipment
1. High quality LSZH jacket material
LSZH jacket material gives off cleaner smoke when burned in confined aerospace, marine, and industrial applications.
2. Fast transmission speed
24AWG Pure Bare Copper cable with low resistance can support speeds up to 1Gbps Ethernet, far and stable.
3. Durability and quality consistency
PE insulation material is used in each Cat6 patch cable, which has good property of electrical insulation and corrosion resistance.
4. Gold-plated connectors design
RJ-45 plugs with 50-micron gold-plated connetors make signal transmission more faster.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LSZH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 23 | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.3-3m(1-10ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 5.8 ± 0.4 | 3.8 ± 0.2 |
Videos
Cat6 Snagless Unshielded (UTP) LSZH Ethernet Network Patch Cable, 23AWG, 1000Base-T
Cat6 UTP patch cable features 23AWG unshielded twisted pair solid pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications. It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
Quality Testing Program
Quality Testing Program
Pure Bare Copper cable ensures signal transmission stable and efficient
Molded strain relief with snagless design, for easy operation
Ideal for RJ45 ports of switch, server, firewalls and other equipment
1. High quality LSZH jacket material
LSZH jacket material gives off cleaner smoke when burned in confined aerospace, marine, and industrial applications.
2. Fast transmission speed
24AWG Pure Bare Copper cable with low resistance can support speeds up to 1Gbps Ethernet, far and stable.
3. Durability and quality consistency
PE insulation material is used in each Cat6 patch cable, which has good property of electrical insulation and corrosion resistance.
4. Gold-plated connectors design
RJ-45 plugs with 50-micron gold-plated connetors make signal transmission more faster.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | LSZH (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 23 | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.3-3m(1-10ft) | 0.3m(1ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 5.8 ± 0.4 | 3.8 ± 0.2 |
Questions & Answers
Customer Reviews
Resources
23,00 € (Excl. VAT)
27,37 € (Incl. VAT)