FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.
This picture is about OM4LCDX.

5m (16ft) LC UPC to LC UPC Duplex OM4 Multimode Riser (OFNR) 2.0mm Bend Insensitive Fiber Optic Patch Cable

#60451
#60451

≤0.3dB IL 40/100G Networks

8,30 € (Excl. VAT)
FS P/N: OM4LCDX
9,88 € (Incl. VAT)
FS P/N: OM4LCDX
1K Sold
104 Reviews
6 Questions
Length:
137 In DE Warehouse, Get It By May 2, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

LC UPC to LC UPC 50/125 OM4 Multimode Bend Insensitive Fiber Optic Cable

Bend Insensitive Fiber Optic Cable has less attenuation when bend or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It also can save more space for your high density cabling in data centers and other enterprise networks.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
MMF 50/125μm
Fiber Type
Duplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤ 0.3dB
Wavelength
850/1300nm
Cladding Diameter
125 ± 1 µm
Jacket Color
Aqua
Minimum Bend Radius
7.5mm
Compliants
RoSH, ISO9001
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C
Note: The actual product color and package may slightly vary due to the production batches. FS promises that the above differences will not affect the product performance and practical application.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Data Center Fabric Network Solution
Cloud Data Center VXLAN Network Solution
See more
Data Center Fabric Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
1G Interconnect
View products
10G Interconnect
View products
10G Trunk Cabling
View products

Features

Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Smart & Reliable - Bendable Optical Fiber

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Bend Insensitive Fiber Optic Cable Structure

An unique refractive trench with low refractive index glass layer in BIF, which reduces in light dispersion upon twisting and bending, ensuring network transmission stably and fast.

Innovative Design for Smaller Denser Cabling

Standard fiber cable can be damaged when cabling in tight spaces and sharp corners. But BIF solves the problem and protects your cable's installation and running.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Specifications

LC UPC to LC UPC 50/125 OM4 Multimode Bend Insensitive Fiber Optic Cable

Bend Insensitive Fiber Optic Cable has less attenuation when bend or twisted compared with traditional fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It also can save more space for your high density cabling in data centers and other enterprise networks.

Specifications
Fiber Connector
LC UPC to LC UPC
Fiber Mode
MMF 50/125μm
Fiber Type
Duplex
Fiber Jacket
2.0mm, Riser (OFNR)
Insertion Loss
≤ 0.3dB
Wavelength
850/1300nm
Cladding Diameter
125 ± 1 µm
Jacket Color
Aqua
Minimum Bend Radius
7.5mm
Compliants
RoSH, ISO9001
Operating Temperature
-20 to 70°C
Storage Temperature
-40 to 80°C
Note: The actual product color and package may slightly vary due to the production batches. FS promises that the above differences will not affect the product performance and practical application.
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Data Center Fabric Network Solution
Cloud Data Center VXLAN Network Solution
See more
Data Center Fabric Network Solution
View products
Cloud Data Center VXLAN Network Solution
View products
1G Interconnect
View products
10G Interconnect
View products
10G Trunk Cabling
View products
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Smart & Reliable - Bendable Optical Fiber

Bend Insensitive Fiber

BIF Cable can be stapled and bent around corners without sacrificing performance.

7.5mm Minimum Bend Radius

The bend performance improves duct utilization, enabling smaller enclosures.

Zirconia Ceramic Ferrule

Optimum IL and RL ensure stable signal transmission, protecting your network safety.

Bend Insensitive Fiber Optic Cable Structure

An unique refractive trench with low refractive index glass layer in BIF, which reduces in light dispersion upon twisting and bending, ensuring network transmission stably and fast.

Innovative Design for Smaller Denser Cabling

Standard fiber cable can be damaged when cabling in tight spaces and sharp corners. But BIF solves the problem and protects your cable's installation and running.

Unified Fiber Polarity for Cost-Effective System Management

Unified fiber optic polarity ensures data integrity and system reliability by promoting interoperability among devices and reducing signal issues.

Questions & Answers

Customer Reviews

Resources

8,30 € (Excl. VAT)

9,88 € (Incl. VAT)

137 In DE Warehouse