FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.
This picture is about S5810-28TS.

S5810-28TS, 28-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, 4 x Combo SFP Ports, with 4 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

New #223837
New #223837

PicOS® AmpCon™ Broadcom MLAG PTP PVST

1.298,57 € (Excl. VAT)
FS P/N: S5810-28TS
1.545,30 € (Incl. VAT)
FS P/N: S5810-28TS
5 Sold
1 Review
2 Questions
26 in DE Warehouse, Get it by May 14, 2024
534 in Global Warehouse, Get it by May 22, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

28-Port Ethernet L3 Managed Switch, 24x Gigabit RJ45, 4x 1G RJ45/SFP Combo, 4x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

S5810-28TS, a next-gen L3 switch with 4x 10G SFP+ uplink ports. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
This switch adopts cutting-edge Broadcom chips to deliver 136 Gbps switching capacity and 102 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Switch Chip
BCM56342
Switching Capacity
136 Gbps
Operating System
PicOS®
Forwarding Rate
102 Mpps
MAC Address
65,536
SDRAM
1GB
Input Voltage
100V-240V, 50-60Hz
Flash Memory
512MB
Jumbo Frame
9K
MTBF
200,000 Hours
ARP
12,000
Packet Buffer
4MB
Max. Power Consumption
45W
Power Supply
2 (1+1 Redundancy) Hot-swappable
Rack Space
1U
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44×440×280mm)
Airflow
Left-to-Right
Operating Temperature
0 to 50ºC (32 to 122°F)
IPv4/IPv6 Routes
6,000/3,000
Storage Temperature
-40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
10G with Server
View products
10G Interconnect
View products

Features

1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56170
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities

Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >

AmpCon™ Automated Network Management

Manage the end-to-end network lifecycle with AmpCon™™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >

1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes

Videos

Specifications

28-Port Ethernet L3 Managed Switch, 24x Gigabit RJ45, 4x 1G RJ45/SFP Combo, 4x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

S5810-28TS, a next-gen L3 switch with 4x 10G SFP+ uplink ports. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
This switch adopts cutting-edge Broadcom chips to deliver 136 Gbps switching capacity and 102 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
24x 10/100/1000BASE-T RJ45, 4x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Switch Chip
BCM56342
Switching Capacity
136 Gbps
Operating System
PicOS®
Forwarding Rate
102 Mpps
MAC Address
65,536
SDRAM
1GB
Input Voltage
100V-240V, 50-60Hz
Flash Memory
512MB
Jumbo Frame
9K
MTBF
200,000 Hours
ARP
12,000
Packet Buffer
4MB
Max. Power Consumption
45W
Power Supply
2 (1+1 Redundancy) Hot-swappable
Rack Space
1U
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44×440×280mm)
Airflow
Left-to-Right
Operating Temperature
0 to 50ºC (32 to 122°F)
IPv4/IPv6 Routes
6,000/3,000
Storage Temperature
-40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Large Campus Network Solution
Small and Medium Campus Network Solution
See more
Large Campus Network Solution
View products
Small and Medium Campus Network Solution
View products
Branch Network Solution
View products
10G with Server
View products
10G Interconnect
View products
Features
1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56170
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities

Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >

AmpCon™ Automated Network Management

Manage the end-to-end network lifecycle with AmpCon™™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >

1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.

RJ45 Ports
24x 1000BASE-T
48x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes
Videos

Questions & Answers

Customer Reviews

Resources

1.298,57 € (Excl. VAT)

1.545,30 € (Incl. VAT)

26 in DE Warehouse
534 in Global Warehouse