FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5810-28FS.
01:29
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.
This picture is about S5810-28FS.

S5810-28FS, 28-Port Gigabit Ethernet L3 Switch, 28 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks and 8 x 1G RJ45/SFP Combo Ports, Support MLAG, Broadcom Chip, PicOS®

New #223835
New #223835

PicOS® AmpCon™ Broadcom MLAG PTP PVST

1.618,53 € (Excl. VAT)
FS P/N: S5810-28FS
1.926,05 € (Incl. VAT)
FS P/N: S5810-28FS
6 Sold
1 Review
1 Question
16 in DE Warehouse, Get it by May 13, 2024
96 in Global Warehouse, Get it by May 22, 2024
40 in Transit, Get it by May 31, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

28-Port Ethernet L3 Managed Switch, 28x 1Gb SFP, 8x 1G RJ45/SFP Combo and 4x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

S5810-28FS, a next-gen L3 switch with 8x 1G RJ45/SFP Combo ports and 4x 10G SFP+ uplink ports. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 136 Gbps switching capacity and 102 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
28x 1G SFP, 8x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Switch Chip
BCM56342
Switching Capacity
136 Gbps
Operating System
PicOS®
Forwarding Rate
102 Mpps
MAC Address
65,536
SDRAM
1GB
ARP
12,000
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 2A
Latency
2.704μs
Power Output
70W
Packet Buffer
4MB
Max. Power Consumption
<55W
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4/IPv6 Routes
6,000/3,000
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x11.81'' (44x440x300mm)
Airflow
Left-to-Right
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56342
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities

Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >

AmpCon™ Automated Network Management

Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >

Dual Redundant Power Supplies and Smart Fans

1+1 hot-swappable PSUs ensure the continuous normal operation of switch, 3 variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.

RJ45 Ports
8x 1000BASE-T
(8 combo)
24x 1000BASE-T
48x 1000BASE-T
48x 100/1000BASE-T
SFP Ports
28x 1G SFP
4x 1G SFP
(4 combo)
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes

Videos

Specifications

28-Port Ethernet L3 Managed Switch, 28x 1Gb SFP, 8x 1G RJ45/SFP Combo and 4x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

S5810-28FS, a next-gen L3 switch with 8x 1G RJ45/SFP Combo ports and 4x 10G SFP+ uplink ports. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 136 Gbps switching capacity and 102 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
28x 1G SFP, 8x 1G RJ45/SFP Combo | 4x 1G/10G SFP+
Switch Chip
BCM56342
Switching Capacity
136 Gbps
Operating System
PicOS®
Forwarding Rate
102 Mpps
MAC Address
65,536
SDRAM
1GB
ARP
12,000
Flash Memory
512MB
Input Voltage
100-240VAC, 50-60Hz, 2A
Latency
2.704μs
Power Output
70W
Packet Buffer
4MB
Max. Power Consumption
<55W
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4/IPv6 Routes
6,000/3,000
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x11.81'' (44x440x300mm)
Airflow
Left-to-Right
Temperature
Operating: 0 to 50ºC (32 to 122°F)
Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
1G Switch with High-speed 10G Uplink
1G SFP ports downlink for access layer, and 10G SFP+ ports for uplinks or virtual stacking to provide flexible network deployment.
BCM56342
Broadcom Chip
136 Gbps
Switching Capacity
102 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities

Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >

AmpCon™ Automated Network Management

Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >

Dual Redundant Power Supplies and Smart Fans

1+1 hot-swappable PSUs ensure the continuous normal operation of switch, 3 variable-speed fans with left-to-right airflow for superior cooling, noise and power reduction.

RJ45 Ports
8x 1000BASE-T
(8 combo)
24x 1000BASE-T
48x 1000BASE-T
48x 100/1000BASE-T
SFP Ports
28x 1G SFP
4x 1G SFP
(4 combo)
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes
Videos

Questions & Answers

Customer Reviews

Resources

1.618,53 € (Excl. VAT)

1.926,05 € (Incl. VAT)

16 in DE Warehouse
96 in Global Warehouse