FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.
This picture is about S5860-24XMG.

S5860-24XMG, 24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit Ports, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip

#207071
#207071

PicOS® AmpCon™ Broadcom MLAG PTP Voice VLAN

3.268,93 € (Incl. VAT)
FS P/N: S5860-24XMG
3 Sold
1 Review
3 Questions
10 in Transit, Get it by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

24-Port Ethernet L3 Switch, 24 x 10GBASE-T/Multi-Gigabit Ports, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip

S5860-24XMG, a next-gen multi-GE switch, features 24x 1/2.5/5/10GBase-T, 4x 10Gb SFP+ and 4x 25Gb SFP28 Uplink. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-24XMG managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores to meet the needs of high-density access and high-performance aggregation.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 10G SFP+ | 4x 25Gb SFP28
Switch Chip
BCM56170
Switching Capacity
760 Gbps
Operating System
PicOS®
Forwarding Rate
565 Mpps
MAC Address
32K
Flash Memory
1GB
Packet Buffer
4MB
SDRAM
2GB
Number of VLANs
4K
Power Supply
2 (1+1 Redundancy) Hot-swappable
Jumbo Frame
9,216
Fan Number
3 (2+1 Redundancy) Hot-swappable
ARP Table
12,000
Airflow
Front-to-Back and Left-to-Back
MTBF
>236,695 Hours
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
IPv4 Routes
16K
Battery Type
Li-lon (Lithium-lon)
IPv6 Routes
8000

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1G/2.5G/5G/10G auto-sensing ports to meet large wireless bandwidth requirements
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back and left-to-back airflow for superior cooling, noise and power reduction.
RJ45 Ports
24x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G/10GBase-T
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25Gb SFP28
4x 25G SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40Gb QSFP+
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyesyes
VRRP, OSPF, BGP, PTP
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Videos
Questions & Answers
Ask a question
All (3)Airflow (1)Management (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

B***i

United States

March 21, 2024
5.0
Great! FS's support is fantastic, as usual. We will continue to buy more PicOS® switches directly from you.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed