FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.

S5860-48XMG-U, 48-Port Ethernet L3 PoE++ Switch, 48 x 10GBASE-T/Multi-Gigabit Ports, 4 x 25Gb SFP28 Uplinks, with 2 x 40Gb QSFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

Hot #206805
Hot #206805

PicOS® AmpCon™ Broadcom MLAG PTP Voice VLAN

5.897,64 € (Incl. VAT)
FS P/N: S5860-48XMG-U
24 Sold
1 Review
6 Questions
10 in DE Warehouse, Get it by 18 Jun, 2024
14 in Global Warehouse, Get it by 28 Jun, 2024
10 in Transit, Get it by 25 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Ethernet L3 PoE++ Switch, 48x 10GBASE-T/Multi-Gigabit, 4x 25Gb SFP28, with 2x 40Gb QSFP+ uplinks, Support MLAG, Broadcom Chip, PicOS®

S5860-48XMG-U, a next-gen L3 switch with 48x 100M/1000M/2.5G/5G/10GBase-T, 4x 25Gb SFP28, with 2x 40Gb QSFP+ Uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
With a 1600W power budget, this switch efficiently powers Wi-Fi 6 access points and IP cameras. It adopts cutting-edge Broadcom chips to deliver 1.32 Tbps switching capacity and 982 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. Ideal for aggregation in large-scale campus networks and core in small to medium-sized enterprise networks.

Specifications
Ports
48x 100M/1000M/2.5G/5G/10GBase-T, 4x 10G/25G SFP28 | 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
1.32 Tbps
Operating System
PicOS®
Forwarding Rate
982 Mpps
DRAM
2GB
Flash Memory
1GB
Jumbo Frame
9216
Power Budget (Dual-power)
1600W
MAC Address
32768
Packet Buffer
4MB
ARP
12000
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Input Voltage
100V-240VAC, 50-60Hz
Power Supply
2 (1+1 Redundancy) Hot-swappable
Output Voltage
56V
Fan Number
3 (2+1 Redundancy) Hot-swappable
Max. Power Consumption
2000W
Airflow
Front-to-Back and Left-to-Back
PoE Standard
IEEE 802.3af/at/bt
Max. Power Consumption
240W (2000W with PoE)
Temperature
Operating: 0 to 45ºC (32 to 113°F)Storage: -40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Multi-Gigabit Ports Ensure Agile Network Expansion
48x 100M/1G/2.5G/5G/10G auto-sensing ports to meet large wireless bandwidth requirements, 2x 40G uplink ports for future expansion.
BCM56170
Broadcom Chip
1.32 Tbps
Switching Capacity
982 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities

Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the integrated NAC function strengthens network security.

Automate Management Methods for Easy Network Maintenance

Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
48x PoE+ Full Power
1600W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSUs
PSUs can be removed without shutting down the system.
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

RJ45 Ports
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10GBase-T
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25G SFP28
4x 25G SFP28
4x 25Gb SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40G QSFP+
2x 40Gb QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyesyes
VRRP, OSPF, BGP, PTP
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Videos
Questions & Answers
Ask a question
All (6)PicOS® (3)AmpCon™ (2)Operational Use (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

G***h

United States

March 04, 2024
5.0
Thank you for the confirmation and for all your assistance. This has been a very pleasant experience. I will definitely keep FS in mind for future purchases.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed