FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-24XB-U.
01:23
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.
This picture is about S5860-24XB-U.

S5860-24XB-U, 24-Port Ethernet L3 PoE++ Switch, 24 x 10GBASE-T/Multi-Gigabit, 4 x 10Gb SFP+, with 4 x 25Gb SFP28 Uplinks, Support MLAG, Broadcom Chip, PicOS®

#206803
#206803

PicOS® AmpCon™ Broadcom MLAG Voice VLAN

4.637,43 € (Incl. VAT)
FS P/N: S5860-24XB-U
10 Sold
1 Review
7 Questions
54 in DE Warehouse, Get it by 31 May, 2024
142 in Global Warehouse, Get it by 11 Jun, 2024
2 in Transit, Get it by 21 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 PoE++ Switch, 24x 10GBASE-T/Multi-Gigabit, 4x 10Gb SFP+, with 4x 25Gb SFP28 uplinks, Support MLAG, Broadcom Chip, PicOS®

S5860-24XB-U, a next-gen L3 multi-gigabit hybrid optical/electrical switch with 24x 100M/1000M/2.5G/5G/10GBase-T and 4x 1/10G SFP+ with 4x 10G/25G SFP28 uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
With a 740W power budget, this switch efficiently powers Wi-Fi 6 access points and IP cameras. It adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans for superior processing performance and network reliability. It is ideal for campus network access/aggregation, 10 GE data center server access, and high-speed wireless device access.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 1G/10G SFP+ | 4x 10G/25G SFP28
Switch Chip
BCM56170
Switching Capacity
760 Gbps
Operating System
PicOS®
Forwarding Rate
565 Mpps
ARP Table
12,000
Flash Memory
1GB
Number of VLANs
4K
Power Budget (Dual-power)
740W
Jumbo Frame
9,216
PoE Standard
IEEE 802.3af/at/bt
Total Number of IPv4/IPv6 Routes
16,000
Airflow
Front-to-Back and Left-to-Back
Latency
1.11μs
Dimensions (HxWxD)
1.74''x17.32''x17.81'' (44.1x440x452.5mm)
MTBF
>233,000 Hours
Mounting Options
Desktop/Rackmount
Max. Power Consumption
120W (760W with PoE)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Interconnect
10G Interconnect
View products

Features

Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1000M/2.5G/5G/10G auto-sensing ports for different bandwidth devices, 4x 25G uplink ports for future expansion.

BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities
Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >
AmpCon™ Automated Network Management
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
740W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

RJ45 Ports
24x 100M/1000M/2.5G/5G/10GBase-T
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25G SFP28
4x 25G SFP28
4x 25Gb SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40Gb QSFP+
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyesyes
VRRP, OSPF, BGP, PTP
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE

Videos

Specifications

24-Port Ethernet L3 PoE++ Switch, 24x 10GBASE-T/Multi-Gigabit, 4x 10Gb SFP+, with 4x 25Gb SFP28 uplinks, Support MLAG, Broadcom Chip, PicOS®

S5860-24XB-U, a next-gen L3 multi-gigabit hybrid optical/electrical switch with 24x 100M/1000M/2.5G/5G/10GBase-T and 4x 1/10G SFP+ with 4x 10G/25G SFP28 uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ management software, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
With a 740W power budget, this switch efficiently powers Wi-Fi 6 access points and IP cameras. It adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, hot-swappable smart fans for superior processing performance and network reliability. It is ideal for campus network access/aggregation, 10 GE data center server access, and high-speed wireless device access.

Specifications
Ports
24x 100M/1000M/2.5G/5G/10GBase-T, 4x 1G/10G SFP+ | 4x 10G/25G SFP28
Switch Chip
BCM56170
Switching Capacity
760 Gbps
Operating System
PicOS®
Forwarding Rate
565 Mpps
ARP Table
12,000
Flash Memory
1GB
Number of VLANs
4K
Power Budget (Dual-power)
740W
Jumbo Frame
9,216
PoE Standard
IEEE 802.3af/at/bt
Total Number of IPv4/IPv6 Routes
16,000
Airflow
Front-to-Back and Left-to-Back
Latency
1.11μs
Dimensions (HxWxD)
1.74''x17.32''x17.81'' (44.1x440x452.5mm)
MTBF
>233,000 Hours
Mounting Options
Desktop/Rackmount
Max. Power Consumption
120W (760W with PoE)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Interconnect
10G Interconnect
View products
Features
Multi-Gigabit Ports Ensure Agile Network Expansion
24x 100M/1000M/2.5G/5G/10G auto-sensing ports for different bandwidth devices, 4x 25G uplink ports for future expansion.

BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
PicOS® for Centralized Network Management

Experience the simplicity of managing your network with the intuitive AmpCon™ platform, which unifies network device management, realizes zero-configuration automated deployment and License management of PicOS® switches.

PicOS® Capabilities
Support for advanced networking features such as Voice VLAN, MLAG, OpenFlow, and NETCONF enhance the product's performance, while the NAC function strengthens network security.
Try PicOS-V free >
AmpCon™ Automated Network Management
Manage the end-to-end network lifecycle with AmpCon™, including automatic configuration, maintenance, compliance checks, and upgrades, to prevent misconfigurations and downtime.
More about AmpCon™ >
Zero-Touch Provisioning
Configuration Management
Backups & Compliance
License Management
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
740W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSU
PSUs can be removed without shutting down the system.
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

RJ45 Ports
24x 100M/1000M/2.5G/5G/10GBase-T
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25G SFP28
4x 25G SFP28
4x 25Gb SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40Gb QSFP+
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyesyes
VRRP, OSPF, BGP, PTP
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Videos

Questions & Answers

Customer Reviews

Resources

4.637,43 € (Incl. VAT)

54 in DE Warehouse
142 in Global Warehouse