FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.
This picture is about S5860-48XMG.

S5860-48XMG, 48-Port Ethernet L3 Switch, 48 x 10GBASE-T/Multi-Gigabit Ports, 4 x 25Gb SFP28, with 2 x 40Gb QSFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

#207073
#207073

PicOS® AmpCon™ Broadcom MLAG PTP Voice VLAN

5.469,24 € (Incl. VAT)
FS P/N: S5860-48XMG
2 Sold
1 Review
3 Questions
10 in Transit, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Ethernet L3 Switch, 48x 10GBASE-T/Multi-Gigabit Ports, 4x 25Gb SFP28, with 2x 40Gb QSFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS®

S5860-48XMG, a next-gen multi-GE switch, features 48x 1/2.5/5/10GBase-T, 4x 25Gb SFP28 and 2x 40Gb QSFP+ Uplink. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.
This managed enterprise switch adopts cutting-edge Broadcom chips to deliver 760 Gbps switching capacity and 565 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies, 3 hot-swappable smart fans and hardware-level dual-flash chip for superior processing performance and network reliability. FS agile S5860-48XMG managed switch is ideal for large-scale campus network aggregations, small and medium-sized network cores to meet the needs of high-density access and high-performance aggregation.

Specifications
Ports
48x 100M/1000M/2.5G/5G/10GBase-T, 4x 25G SFP28 | 2x 40Gb QSFP+
Switch Chip
BCM56170
Switching Capacity
1320 Gbps
Operating System
PicOS®
Forwarding Rate
565 Mpps
MAC Address
32K
Packet Buffer
4MB
Number of VLANs
4K
Flash Memory
1GB
ARP Table
12,000
SDRAM
2GB
Jumbo Frame
9,216
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>236,695 Hours
Fan Number
3 (2+1 Redundancy) Hot-swappable
IPv4 routes
16K
Airflow
Front-to-Back and Left-to-Back
IPv6 Routes
8K
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Battery Type
Li-lon (Lithium-lon)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

Multi-Gigabit Ports Ensure Agile Network Expansion
48x 100M/1G/2.5G/5G/10G auto-sensing ports for meeting large wireless bandwidth requirements, 2x 40G uplink ports for future expansion.
BCM56170
Broadcom Chip
760 Gbps
Switching Capacity
565 Mpps
Forwarding Rate
Dual Redundant Power Supplies and Smart Fans
PSUs can be removed/replaced without shutting down the system, variable-speed fans with front-to-back and left-to-back airflow for superior cooling, noise and power reduction.
RJ45 Ports
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
48x 100M/1000M/2.5G/5G/10G
24x 100M/1000M/2.5G/5G/10GBase-T
SFP+ Ports
4x 10Gb SFP+
4x 10Gb SFP+
25G Ports
4x 25Gb SFP28
4x 25G SFP28
4x 25Gb SFP28
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40Gb QSFP+
2x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yes
yesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyesyes
VRRP, OSPF, BGP, PTP
yesyesyesyesyesyes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Videos
Questions & Answers
Ask a question
All (3)Application (1)MLAG (1)PicOS® (1)Ports (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

L***y

United States

April 16, 2024
5.0
Thank you for your follow-up. We've received and installed all the switches successfully. We definitely will continue to support and purchase your PicOS® switches for our network O&M.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed