FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.
This picture is about S5810-48TS.

S5810-48TS, 48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip

#207065
#207065

PicOS® AmpCon™ Broadcom MLAG PTP PVST

2.139,62 € (Incl. VAT)
FS P/N: S5810-48TS
17 Sold
3 Reviews
7 Questions
13 in DE Warehouse, Get it by 18 Jun, 2024
496 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, PicOS®, Support MLAG, Broadcom Chip


S5810-48TS, a next-gen L3 switch with 48x Gigabit RJ45 downlinks and 4x 10G SFP+ uplinks. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO.

This switch adopts cutting-edge Broadcom chips to deliver 176 Gbps switching capacity and 132 Mpps forwarding rate. It is packed with redundant hot-swappable power supplies and variable-speed axial fans for superior processing performance and network reliability. It offers advanced features, such as enhanced Layer 3 functionality, simplified management, and diverse multicast protocols. This switch is ideal for various industries including network service providers (ISPs), telecommunications operators, retail, sports & entertainment, manufacturing, and more.

Specifications
Ports
48x 10/100/1000BASE-T | 4x 1G/10G SFP+
Switch Chip
BCM56170
Switching Capacity
176 Gbps
Operating System
PicOS®
Forwarding Rate
132 Mpps
MAC Address
65,536
SDRAM
1GB
Jumbo Frame
9K
Flash Memory
512MB
ARP
12,000
MTBF
200,000 Hours
Input Voltage
100V-240V, 50-60Hz
Packet Buffer
4MB
Max. Power Consumption
45W
Power Supply
2 (1+1 Redundancy) Hot-swappable
Rack Space
1U
Fan Number
3 (2+1 Redundancy) Built-in
Dimensions (HxWxD)
1.73''x17.32''x11.02'' (44×440×280mm)
Airflow
Left-to-Right
Operating Temperature
0 to 50ºC (32 to 122°F)
IPv4/IPv6 Routes
6,000/3,000
Storage Temperature
-40 to 70ºC (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >

High-Density Ports Meet Diverse Network Needs
48 auto-sensing ports allow to connect multiple devices according to different bandwidth, offering a more flexible network connection.
BCM56170
Broadcom Chip
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans
The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with left-to-right airflow automatically adjust fan speed to reduce power consumption.
S5810
1+1 Hot-Swappable Power Supplies
PSUs can be removed/replaced without shutting down the system
2+1 Smart Fans
Variable-speed fans for superior cooling, noise and power reduction
S5810
RJ45 Ports
48x 1000BASE-T
24x 1000BASE-T
8x 1000BASE-T
(8 combo)
48x 100/1000BASE-T
SFP Ports
4x 1G SFP
(4 combo)
28x 1G SFP
48x 1G SFP
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
4x 10G SFP+
PoE Ports
PoE+/PoE
Management Layer
L3
L3
L3
L3
L3
MLAG
yesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping
yesyesyesyesyes
Videos
Questions & Answers
Ask a question
All (7)AmpCon™ (3)Application (2)PicOS® (2)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

B***s

Brazil

May 28, 2024
5.0
I'm extremely satisfied with the S5810-48FS switch from FS.com. It offers impressive performance, reliability, and advanced features at a great value. This switch has exceeded my expectations and is a perfect fit for our needs. Highly recommend!
Verified Purchase
Helpful 0
Comment 0

A***n

United States

May 20, 2024
5.0
Thank you for checking in on this order. We have successfully received it without any problems. We look forward to continuing our business relationship.
Verified Purchase
Helpful 0
Comment 0

S***n

Canada

February 28, 2024
5.0
Thanks for this, I can confirm that I have received these. Really fast shipping and very impressed! I will consider plans and will let you know if I need to purchase more.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed