FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.
This picture is about S5870-48T6BC.

S5870-48T6BC, 48-Port Ethernet L3 Enterprise Switch, 48 x Gigabit RJ45, with 4 x 25Gb SFP28 and 2 x 100Gb QSFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip, C2P Airflow

#206237
#206237

PicOS® AmpCon™ Broadcom MLAG VXLAN Voice VLAN

3.447,43 € (Incl. VAT)
FS P/N: S5870-48T6BC
2 Sold
2 Reviews
4 Questions
93 in Global Warehouse, Get it by 28 Jun, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange
https://resource.fs.com/mall/generalImg/20240513143507qtr5zi.jpg%24%24%24AmpCon™%E2%84%A2+Management+Platform
AmpCon™ Management Platform
Experience the easiest way to manage your PicOS® network now with AmpCon™ Platform

48-Port Ethernet L3 Enterprise Switch, 48 x Gigabit RJ45, with 4 x 25Gb SFP28 and 2 x 100Gb QSFP28 Uplinks, PicOS®, Support MLAG, Broadcom Chip, C2P Airflow

S5870-48T6BC, a next-gen L3 switch with 48x 10/100/1000BASE-T ports, 4x 25Gb SFP28 and 2x 100Gb QSFP28 ports for uplink. Pre-loaded with PicOS®, equipped with comprehensive SDN features and compatible AmpCon™ Management Platform, providing a more resilient, programmable, and scalable networking operating system (NOS) at a lower TCO. The switch also includes a perpetual license and 5-year standard maintenance.
Built with a reliable Broadcom chipset, hot-swappable redundancies, and equipped with EVPN-VXLAN and MLAG features, it can provide 348 Gbps switching capacity and 744 Mpps forwarding rate for scalable enterprise and campus networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 25G SFP28, 2x 100G QSFP28
Switch Chip
Broadcom BCM56371 Trident III
Switching Capacity
348 Gbps
Operating System
PicOS®
Forwarding Rate
744 Mpps
CPU
Intel Atom/Denverton C3558 4-Cores 2.2 GHz x86 Processor
MAC Address
16K min./112K max.
SDRAM
DDR4: 2x 8GB SO-DIMM
Number of VLANs
4K
Flash Memory
SPI Flash: 2x 16MB
m.2 SSD: 32GB MLC
Max. Power Consumption
150W
Jumbo Frame
12288 bytes
Power Supply
2 (1+1 Redundancy) Hot-swappable
Packet Buffer
8MB Integrated Packet Buffer
Fan Number
3 (2+1 Redundancy) Hot-swappable
Input Voltage
100-240VAC, 50-60Hz
Airflow
Front-to-Back
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.24''x18.66'' (44x438x474mm)
Storage Temperature
-40 to 70°C (-40 to 158°F)

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Features
PicOS® and AmpCon™ for Multi-Branch Network
PicOS® Delivers More Resilient and Efficient Network Operations

With PicOS®, highly resilient, highly reliable, and programmable networks can be delivered that are leaner and more scalable than their monolithic predecessors.
Try PicOS-V free >

AmpCon™ Automated Life Cycle Management

With AmpCon™'s Push-Button Deployment capability, even non-technical employees can use it to deploy hundreds or thousands of switches at once, which impacts reducing operational expenses.
More about AmpCon™ >


1G/10G Ports for Flexible Deployment in Multiple Scenarios
1G ports for access switches or servers, 10G ports for core switches.
BCM56371
Broadcom Chip
348 Gbps
Switching Capacity
744 Mpps
Forwarding Rates
Dual Redundant Power Supplies and Fans
Ship with dual power supplies and fans by default, providle high availability and longevity.
2+1 Hot-swap Fans
1+1 Hot-swap AC PSUs
RJ45 Ports
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
48x 10/100/1000BASE-T
SFP+ Ports
6x 10G SFP+
4x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
4x 25G SFP28, 2x 100G QSFP28
Management Layer
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
Stacking
MLAG
NOS Compatible
PicOS®、SONiC
PicOS®、SONiC
FSOS
FSOS、SONiC
Fan Number
3 Hot-swappable Fans
3 Built-in Fans
3 Built-in Fans
3 Built-in Fans
1+1 Hot-swappable Power Supplies
yesyesyesyes
EVPN-VXLAN
yesyes
yes
QoS, IGMP Snooping, Link Aggregation, IPv6, Static Routing, RIP, OSPF
yesyesyesyes
Advanced Routing Protocol (BGP/ISIS)
yesyes
Videos
Questions & Answers
Ask a question
All (4)Application (3)AmpCon™ (1)PicOS® (1)Solutions (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

S***a

Singapore

April 04, 2024
5.0
The switch was just as described and is working wonderfully. I definitely recommend this switch.
Verified Purchase
Helpful 0
Comment 0

H***y

Monaco

March 30, 2024
5.0
Easy to install, perfect for or needs
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed