FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany (English / € EUR)

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24XMG-U.
01:32
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.
This picture is about S5850-24XMG-U.

S5850-24XMG-U, 24-Port Ethernet L3 PoE++ Switch, 24 x PoE++ Ports @2200W, with 2 x 100Gb QSFP28 Uplinks, Support MPLS&MLAG

#178834
#178834

2200W MLAG MPLS Hot-Swap

3.087,00 € (Excl. VAT)
FS P/N: S5850-24XMG-U
3.673,53 € (Incl. VAT)
FS P/N: S5850-24XMG-U
65 Sold
6 Reviews
13 Questions
PoE Budget:
2 In DE Warehouse, Get It By May 2, 2024
8 In Global Warehouse, Get It By May 16, 2024
10 Back in stock, Recently Get It By Jun 13, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 PoE++ Switch, 24 x PoE++ Ports @2200W, with 2 x 100Gb QSFP28 uplinks, Support MPLS&MLAG

24-Port PoE++ Switch is equipped with 24x 10/100/1000M/2.5G/5G/10GBASE-T ports and 2x 100Gb ports. 24x RJ45 ports support both IEEE 802.3af/at/bt (up to 90W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+, and PoE++ end network devices. In addition, the 2x 100G QSFP28 ports, can provide high-speed uplink and server/storage/high-performance workstation connectivity.

Offering high performance, high port density, and low latency, S5850-24XMG-U is well-suited to both the core and aggregation layers, enabling it to meet the requirements of the next-generation enterprise, Wi-Fi 6 Access, Metro, and HCI (Hyper-Converged Infrastructure) networks.

Specifications
Ports
24x 10/100/1000M/2.5G/5G/10GBASE-T | 2x 100G QSFP28
PoE Standard
IEEE 802.3af/at/bt
Switching Capacity
880 Gbps
Forwarding Rate
654 Mpps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Fan Number
4 (2+2 Redundancy) Hot-swappable 
MAC Address
98K
Airflow
Front-to-Back
Flash Memory
8GB EMMC(OS)
4MB SPI Flash(Boot)
Number of VLANs
4K
Packet Buffer
9MB
RAM
2GB
MLAG
Support
Input Voltage
100-240Vac, 50/60Hz, -36 -72Vdc 
Dimensions (HxWxD)
17.40''x14.04''x1.72''(442×356.5×43.6mm)
Jumbo Frame
9600
MTBF
90,000 Hours
DHCP Server
Support
Operating Temperature
0 to 45ºC (32 to 113°F)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Temperature Alarm
50ºC 
PoE Budget (Dual Power)
2200W
Max. Power Consumption
110W (2400W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

See more
Enterprise Network Bandwidth Upgrade Solution
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products

Features

Multi-Gigabit Port Configuration

24x 10/100/1000M/2.5G/5G/10GBASE-T ports provide up to 90W per port and a total PoE power budget of 2200W, together with 2x 100G QSFP28 ports for high-speed optical connections.

PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
2200W Power Budget
1+1 Hot-Swappable Power Supplies and 2+2 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-Point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

RJ45 Ports
24x 10GBASE-T
24x 10GBASE-T
24x 1000BASE-T
48x 10GBASE-T
48x 1000BASE-T
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
4x 40G QSFP+
PoE+ Ports
24x PoE++
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
Specifications

24-Port Ethernet L3 PoE++ Switch, 24 x PoE++ Ports @2200W, with 2 x 100Gb QSFP28 uplinks, Support MPLS&MLAG

24-Port PoE++ Switch is equipped with 24x 10/100/1000M/2.5G/5G/10GBASE-T ports and 2x 100Gb ports. 24x RJ45 ports support both IEEE 802.3af/at/bt (up to 90W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+, and PoE++ end network devices. In addition, the 2x 100G QSFP28 ports, can provide high-speed uplink and server/storage/high-performance workstation connectivity.

Offering high performance, high port density, and low latency, S5850-24XMG-U is well-suited to both the core and aggregation layers, enabling it to meet the requirements of the next-generation enterprise, Wi-Fi 6 Access, Metro, and HCI (Hyper-Converged Infrastructure) networks.

Specifications
Ports
24x 10/100/1000M/2.5G/5G/10GBASE-T | 2x 100G QSFP28
PoE Standard
IEEE 802.3af/at/bt
Switching Capacity
880 Gbps
Forwarding Rate
654 Mpps
Power Supply
2 (1+1 Redundancy) Hot-swappable
Fan Number
4 (2+2 Redundancy) Hot-swappable 
MAC Address
98K
Airflow
Front-to-Back
Flash Memory
8GB EMMC(OS)
4MB SPI Flash(Boot)
Number of VLANs
4K
Packet Buffer
9MB
RAM
2GB
MLAG
Support
Input Voltage
100-240Vac, 50/60Hz, -36 -72Vdc 
Dimensions (HxWxD)
17.40''x14.04''x1.72''(442×356.5×43.6mm)
Jumbo Frame
9600
MTBF
90,000 Hours
DHCP Server
Support
Operating Temperature
0 to 45ºC (32 to 113°F)
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Temperature Alarm
50ºC 
PoE Budget (Dual Power)
2200W
Max. Power Consumption
110W (2400W with PoE)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
See more
Enterprise Network Bandwidth Upgrade Solution
View products
Wireless Solution Based on Airware
View products
Medium and Large Campus Surveillance Solution
View products
Features
Multi-Gigabit Port Configuration

24x 10/100/1000M/2.5G/5G/10GBASE-T ports provide up to 90W per port and a total PoE power budget of 2200W, together with 2x 100G QSFP28 ports for high-speed optical connections.

PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
24x PoE+ Full Power
2200W Power Budget
1+1 Hot-Swappable Power Supplies and 2+2 Smart Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-Point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

The switch running MLAG can be upgraded without disrupting MLAG traffic. During the upgrade, another switch in the system takes over traffic forwarding to ensure uninterrupted services.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

RJ45 Ports
24x 10GBASE-T
24x 10GBASE-T
24x 1000BASE-T
48x 10GBASE-T
48x 1000BASE-T
SFP+ Ports
24x 10G SFP+
4x 10G SFP+
25G/40G/100G Ports
2x 100G QSFP28
2x 100G QSFP28
2x 40G QSFP+
16x 25G SFP28
4x 40G QSFP+
PoE+ Ports
24x PoE++
Management Layer
L3
L3
L3
L3
L3
L3
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

3.087,00 € (Excl. VAT)

3.673,53 € (Incl. VAT)

2 In DE Warehouse
8 In Global Warehouse