FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about S5850-24S2C-PE Switch Overall Introduction | FS.
01:40
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE Switch Overall Introduction | FS.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.
This picture is about S5850-24S2C-PE.

S5850-24S2C-PE, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 100Gb QSFP28, Support MPLS&MLAG

#174496
#174496

MLAG VXLAN PTP MPLS Back-to-Front Airflow

2.488,00 € (Excl. VAT)
FS P/N: S5850-24S2C-PE
2.960,72 € (Incl. VAT)
FS P/N: S5850-24S2C-PE
12 Sold
8 Reviews
9 Questions
21 in Global Warehouse, Get it by May 16, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
5-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 100Gb QSFP28, Support MPLS&MLAG

S5850-24S2C-PE is a high-performance Layer 3 Ethernet switch with 24x 1/10Gb SFP+ and 2x 40/100Gb QSFP28 ports in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is ideally designed for demanding workloads.

Supporting advanced features, including MLAG, EVPN, SR-MPLS, VXLAN, IPv4/IPv6, sFLOW, SNMP etc., S5850-24S2C-PE meets the requirements of next generation Metro and enterprise network of high-speed transmission and long-distance connectivity, and is ieal for scenarios such as remote office interconnection and WAN extension.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G/100G QSFP28
Mac Address
96K
Switching Capacity
880 Gbps
Latency
0.66μs
Forwarding Rate
540 Mpps
Number of VLANs
4K
Packet Buffer
9MB
ARP Table
12,288
Flash Memory
8GB (eMMC)
Jumbo Frame
9,600
RAM
2GB
MTBF
>200,000 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
56K
Fan Number
3 (2+1 Redundancy) Built-in
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73"x17.5"x14.6" (44x444x370mm)
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products

Features

Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
1/10/25/40/100GbE Interface Speeds for Flexible Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
880 Gbps
Switching Capacity
540 Mpps
Forwarding Rate
Layer 3
Layer Type
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, sFlow
Automated Configuration
RPC-API
SFP+ Ports
24x 10G SFP+
48x 10G SFP+
24x 10G SFP+
48x 10G SFP+
SFP28 Ports
48x 25G SFP28
QSFP+ Ports
6x 40G QSFP+
2x 40G QSFP+
QSFP28 Ports
2x 100G QSFP28
8x 100G QSFP28
8x 100G QSFP28
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
PTP
PTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes
Specifications

24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 100Gb QSFP28, Support MPLS&MLAG

S5850-24S2C-PE is a high-performance Layer 3 Ethernet switch with 24x 1/10Gb SFP+ and 2x 40/100Gb QSFP28 ports in a compact 1U form factor. The switch comes with complete system software, comprehensive protocols and applications to facilitate the rapid service deployment and management for traditional Layer 2 and Layer 3 networks. It is ideally designed for demanding workloads.

Supporting advanced features, including MLAG, EVPN, SR-MPLS, VXLAN, IPv4/IPv6, sFLOW, SNMP etc., S5850-24S2C-PE meets the requirements of next generation Metro and enterprise network of high-speed transmission and long-distance connectivity, and is ieal for scenarios such as remote office interconnection and WAN extension.

Specifications
Ports
24x 1G/10G SFP+ | 2x 40G/100G QSFP28
Mac Address
96K
Switching Capacity
880 Gbps
Latency
0.66μs
Forwarding Rate
540 Mpps
Number of VLANs
4K
Packet Buffer
9MB
ARP Table
12,288
Flash Memory
8GB (eMMC)
Jumbo Frame
9,600
RAM
2GB
MTBF
>200,000 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
56K
Fan Number
3 (2+1 Redundancy) Built-in
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73"x17.5"x14.6" (44x444x370mm)
Max. Power Consumption
59W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
10G Network Solutions for Medium and Large Campus
Wireless Solution
See more
10G Network Solutions for Medium and Large Campus
View products
Wireless Solution
View products
Medium and Large Campus Surveillance Solution
View products
10G Interconnect
View products
Features
Upgrade Your Network To High Bandwidth And Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
1/10/25/40/100GbE Interface Speeds for Flexible Deployment
1/10/25G for servers, 40/100G uplinks for spine switches.
880 Gbps
Switching Capacity
540 Mpps
Forwarding Rate
Layer 3
Layer Type
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

Support IPv4/IPv6 Dual-Stack to Run IPv4 and IPv6 in Parallel

Dual-stack allows the current hybrid environment encompassing both IPv4 and IPv6, as well as the future migration to IPv6.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
WEB, CLI
Monitoring
SNMP, RMON, sFlow
Automated Configuration
RPC-API
SFP+ Ports
24x 10G SFP+
48x 10G SFP+
24x 10G SFP+
48x 10G SFP+
SFP28 Ports
48x 25G SFP28
QSFP+ Ports
6x 40G QSFP+
2x 40G QSFP+
QSFP28 Ports
2x 100G QSFP28
8x 100G QSFP28
8x 100G QSFP28
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
PTP
PTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyes

Questions & Answers

Customer Reviews

Resources

2.488,00 € (Excl. VAT)

2.960,72 € (Incl. VAT)

21 in Global Warehouse