The RS8260 is a high-density 2U 4-way server developed based on the Intel Purley platform, with outstanding high performance, high reliability, and easy expansion. It supports the latest Intel® Xeon® Processor Scalable Family and CPUs up to 205W power. It can provide memory of up to 6TB and supports 24 hot-swappable hard disks. It supports up to 11 PCIE standard expansion slots in terms of IO expansion and can support 2 double-width GPU computing cards at the same time. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy.
The RS8260 excels in performance and scalability, fully meeting the demands of future enterprise workloads.
Click to open expanded view
Customized RS8260, 2U Rack Server, 24 x 2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 4 x RJ45 1GbE Ports, 1600W Redundant
Specifications
2U Rack Server, 4 x Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 24 x 2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 4 x RJ45 1GbE Ports, 1600W Redundant
Product Spotlights
Support up to 4x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
48 slots, supports up to 6TB capacity, maximum frequency 2666 MHz, supports Apache Pass (AEP) DIMMs
Support 11 expansion slots, providing users with flexible connection options
Support up to 24 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support virtual media, remote power on/off and remote KVM functions
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel® Run Sure Technology
Support TPM2.0
Support 1+1 fully redundant power supply mode
Support RAID protection function to provide different levels of data redundancy protection
Connectivity Solutions
Features
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 4 | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U | 2U |
DIMM Slots | 48 | 16 | 16 | 8 |
Memory | Up to 6 TB RAM (48x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 1 TB RAM (8x 128GB) |
Drive Bays | 24x 2.5" | 8x 3.5''/2.5" | 12x 3.5"/2.5" | 8x 3.5"/2.5" |
Power Supply | 1600W 1+1 Redundant | 800W 1+1 Redundant | 550W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | — | |||
RedHat Linux 7.5 | ||||
VMware ESXi 6.7 U1 |
Videos
2U Rack Server, 4 x Intel® Xeon® Scalable Processors, Up to 6TB of Memory, 24 x 2.5'' Hot-swap SAS/SATA/SSD Drive Bays, 4 x RJ45 1GbE Ports, 1600W Redundant
The RS8260 is a high-density 2U 4-way server developed based on the Intel Purley platform, with outstanding high performance, high reliability, and easy expansion. It supports the latest Intel® Xeon® Processor Scalable Family and CPUs up to 205W power. It can provide memory of up to 6TB and supports 24 hot-swappable hard disks. It supports up to 11 PCIE standard expansion slots in terms of IO expansion and can support 2 double-width GPU computing cards at the same time. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy.
The RS8260 excels in performance and scalability, fully meeting the demands of future enterprise workloads.
Product Spotlights
Support up to 4x 2nd Gen Intel®xeon® Scalable Processors with 28 cores
48 slots, supports up to 6TB capacity, maximum frequency 2666 MHz, supports Apache Pass (AEP) DIMMs
Support 11 expansion slots, providing users with flexible connection options
Support up to 24 hot-plug 3.5''/2.5'' SATA/SAS/SSD hard drives
Integrated BMC management to grasp the system operation status in real time, support pre-alarm, failure recovery function
Support IPMI2.0
Provide 1 RJ45 management network port
Support remote management
Support virtual media, remote power on/off and remote KVM functions
Adopt intelligent cooling system to effectively reduce noise pollution and create a constant temperature space for the chassis
Fully shielded, anti-interference and anti-electromagnetic interference (EMI) design
Support Intel® Run Sure Technology
Support TPM2.0
Support 1+1 fully redundant power supply mode
Support RAID protection function to provide different levels of data redundancy protection
Intel Xeon Gold/Sliver processor supports scalable performance up to 4 slots, providing higher performance and lower latency for faster data processing.
Multiple disks simultaneously store and read data to boost performance and security. Besides, we provide 1G/2G caches for your choice.
Gold-plated Fingers
Enhance contact performance to ensure data transmission integrity.
Heat Sink
Durable and high-temperature resistant, more stable operation.
PCIe Interface
Easily extended to meet your needs for serial port devices.
CPU Sockets | 4 | 2 | 2 | 2 |
Form Factors | 2U | 2U | 2U | 2U |
DIMM Slots | 48 | 16 | 16 | 8 |
Memory | Up to 6 TB RAM (48x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 2 TB RAM (16x 128GB) | Up to 1 TB RAM (8x 128GB) |
Drive Bays | 24x 2.5" | 8x 3.5''/2.5" | 12x 3.5"/2.5" | 8x 3.5"/2.5" |
Power Supply | 1600W 1+1 Redundant | 800W 1+1 Redundant | 550W 1+1 Redundant | 800W 1+1 Redundant |
Windows Server 2019 | — | |||
RedHat Linux 7.5 | ||||
VMware ESXi 6.7 U1 |
Questions & Answers
Customer Reviews
Resources
17.740,00 € (Excl. VAT)
21.110,60 € (Incl. VAT)