The S5850-24S2C-DC stands out as a high-performance Layer 3 Ethernet switch, boasting 24x 1/10Gb SFP+ and 2x 40/100Gb QSFP28 ports within a compact 1U form factor. Equipped with comprehensive system software, protocols, and applications, this switch streamlines rapid service deployment and management for both traditional Layer 2 and Layer 3 networks, making it an ideal choice for handling demanding workloads.
Supporting advanced features like MLAG, EVPN, SR-MPLS, VXLAN, IPv4/IPv6, sFLOW, SNMP, and more, the S5850-24S2C-DC meets the demands of next-gen Metro and enterprise networks, ensuring high-speed and long-distance connectivity. Its versatility shines in scenarios like remote office interconnection and WAN extension.
Click to open expanded view
S5850-24S2C-DC, 24-Port Ethernet L3 Switch, 24 x 10Gb SFP+, with 2 x 100Gb QSFP28, Support MPLS&MLAG, Dual DC PSUs
S5850-24S2C-DC, 24-Port Ethernet L3 Switch, 24x 10Gb SFP+, with 2x 100Gb QSFP28, Support MPLS&MLAG, Dual DC PSUs
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support the IPv4 and IPv6 multicast functions
Support IGMP v1/v2/v3, IGMP Snooping v1/v2/v3, MLD, PIM, PIM-SM, PIM-SSM
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACACS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
Connectivity Solutions
Features
The dual DC power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | — | — | 48x 1000BASE-T | — | — |
SFP Ports | — | — | — | 48x 1G SFP | 48x 1G SFP |
PoE Ports | — | — | — | — | — |
SFP+ Ports | 24x 10G SFP+ | 24x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ |
25G/40G/100G Ports | 2x 100G QSFP28 | 2x 40G QSFP+ | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Time Management | PTP | PTP | PTP | PTP | NTP |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
Power Supplies | Dual DC | Dual DC | Dual DC | Dual DC | Dual AC |
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Videos
S5850-24S2C-DC, 24-Port Ethernet L3 Switch, 24x 10Gb SFP+, with 2x 100Gb QSFP28, Support MPLS&MLAG, Dual DC PSUs
The S5850-24S2C-DC stands out as a high-performance Layer 3 Ethernet switch, boasting 24x 1/10Gb SFP+ and 2x 40/100Gb QSFP28 ports within a compact 1U form factor. Equipped with comprehensive system software, protocols, and applications, this switch streamlines rapid service deployment and management for both traditional Layer 2 and Layer 3 networks, making it an ideal choice for handling demanding workloads.
Supporting advanced features like MLAG, EVPN, SR-MPLS, VXLAN, IPv4/IPv6, sFLOW, SNMP, and more, the S5850-24S2C-DC meets the demands of next-gen Metro and enterprise networks, ensuring high-speed and long-distance connectivity. Its versatility shines in scenarios like remote office interconnection and WAN extension.
Software Spotlights
All ports support MLAG
Support mixed configuration MLAG with S3950, S5800, S5850 and S8050 series switches
Support 64-way ECMP routing for load balancing and redundancy
Support LACP, VRRP, VARP, Smart Link, BFD, ERPS, G.8031, G.8032, Load-Balancing, etc
Support SP + WDRR mixed scheduling
Support traffic classification based on COS/DSCP (simple classification)
Support PFC, ECN, Data Center TCP
Support VXLAN, NVGRE, GENEVE
Support the IPv4 and IPv6 multicast functions
Support IGMP v1/v2/v3, IGMP Snooping v1/v2/v3, MLD, PIM, PIM-SM, PIM-SSM
Support SNMP (Managed by Zabbix) v1, v2, and v3
Support RPC-API for Software Defined Network (SDN)
Support IPv4/IPv6 ACL and MAC whitelisting
Support ARP inspection
Support IP source guard
Support IEEE802.1X RADIUS authentication, TACACS+
Support DHCP Server Relay/Snooping
Support Control Plane Protect (CoPP) black & white list and rate limit features
The dual DC power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.
MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.
Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.
PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.
With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.
RJ45 Ports | — | — | 48x 1000BASE-T | — | — |
SFP Ports | — | — | — | 48x 1G SFP | 48x 1G SFP |
PoE Ports | — | — | — | — | — |
SFP+ Ports | 24x 10G SFP+ | 24x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ | 4x 10G SFP+ |
25G/40G/100G Ports | 2x 100G QSFP28 | 2x 40G QSFP+ | — | — | — |
Management Layer | L3 | L3 | L3 | L3 | L3 |
Time Management | PTP | PTP | PTP | PTP | NTP |
Stacking or MLAG | MLAG | MLAG | MLAG | MLAG | MLAG |
Power Supplies | Dual DC | Dual DC | Dual DC | Dual DC | Dual AC |
VLAN, QoS, IGMP Snooping, Link Aggregation | |||||
Static Routing, RIP, OSPF, IPv6 support |
Questions & Answers
Customer Reviews
Resources
3.042,83 € (Incl. VAT)