FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR

Germany

Free delivery on orders over EUR 79 (Excl. VAT)
This picture is about 8FMTPMDCSMF.
01:02
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.
This picture is about 8FMTPMDCSMF.

2m (7ft) MTP® (Female) to 4 MDC UPC Duplex 8 Fibers Type B Plenum (OFNP) OS2 9/125 Single Mode Elite Breakout Cable, Yellow

#139612
#139612

QSFP28 or QSFP+ to MDC Patch Panels

150,00 € (Excl. VAT)
FS P/N: 8FMTPMDCSMF
178,50 € (Incl. VAT)
FS P/N: 8FMTPMDCSMF
12 Sold
3 Reviews
5 Questions
Length:
Available for back order, Get It By Jun 13, 2024
See more warehouse availability
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Test Support
1-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

MTP® Female to MDC UPC Duplex OS2 Single Mode Breakout Cable

US Conec's ELiMENT® MDC connector is a Very Small Form Factor (VSFF) duplex optical connector designed for termination of multi-mode and singlemode fiber cables up to 2.0mm in diameter. The MDC connector is manufactured with proven 1.25mm ferrule technology used in industry standard LC optical connectors. Individual connector access in the most extremely dense connector environments is easily accomplished using the revolutionary DirectConec™ push-pull boot technology. MTP® to MDC breakout cable enables one QSFP-DD, QSFP28 or QSFP+ transceiver to be connected to MDC patch panels or cassettes.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MDC UPC
Fiber Mode
OS2 SMF 9/125μm
Wavelength
1310nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
MTP Connector IL
0.35dB Max (0.15dB Typ.)
MDC Connector IL
≤0.3dB
MTP Connector RL
≥60dB
MDC Connector RL
≥50dB
Cable Jacket
Plenum (OFNP)
Fiber Count
8 Fibers
Jacket OD
3.0mm
Fan-Out Diameter
2.0mm
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Storage Temperature
-40 to +85°C (-40 to 185℉)
Operating Temperature
-10 to +70°C (14 to 158℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Connectivity Solutions

Scenario 1
View products
Scenario 2
View products

Features

Enabling 400G and 200G Connectivity
It simplifies the insertion of individual connectors into various switches from 400G to 4x100G.
10/5D Min. Bend Radius
The G.657.A1 BIF fiber allows tighter cable bends for slack storage and routing.
0.3dB Max. IL
Offers the same low losses as Low Loss LC duplex connectors.
For Breakout Application
Designed for breakout application in QSFP-DD, SFP-DD and OSFP optical transceivers.
3x Fiber Cabling Density over LC Connectors

Three port MDC adapters fit directly into standard panel openings for duplex LC adapters.

1.25mm LC Ferrule Technology

Provides high optical connector performance via industry.

DirectConec™ Push-pull Boot

Easy insertion and extraction without affecting neighboring connectors.

2.0mm Uniboot Cable

Slim uniboot saves space and facilitates airflow within a data center.

Quick and Simple Polarity Reversal
The polarity reversal is effortless and does not expose or twist delicate fibers during the process.
Separate Connector Housing from Boot
Rotate the Connector Body 180°
Align the Groove
Re-attach Boot to Connector Housing
Simplify the Network Upgrade with a Plug-in

MTP®-MDC harness cable allows for Fast Data Rate Upgrade such as 100G to 400G migration.

Clean Fiber Means Performance
Keeping fiber optic end-faces clean is extremely important and one of the most critical requirements for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MDC connectors with IBC MDC cleaner.

Specifications

MTP® Female to MDC UPC Duplex OS2 Single Mode Breakout Cable

US Conec's ELiMENT® MDC connector is a Very Small Form Factor (VSFF) duplex optical connector designed for termination of multi-mode and singlemode fiber cables up to 2.0mm in diameter. The MDC connector is manufactured with proven 1.25mm ferrule technology used in industry standard LC optical connectors. Individual connector access in the most extremely dense connector environments is easily accomplished using the revolutionary DirectConec™ push-pull boot technology. MTP® to MDC breakout cable enables one QSFP-DD, QSFP28 or QSFP+ transceiver to be connected to MDC patch panels or cassettes.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MDC UPC
Fiber Mode
OS2 SMF 9/125μm
Wavelength
1310nm
Glass Fiber
Corning SMF-28® Ultra
Fiber Grade
G.657.A1 (Compatible with G.652.D)
MTP Connector IL
0.35dB Max (0.15dB Typ.)
MDC Connector IL
≤0.3dB
MTP Connector RL
≥60dB
MDC Connector RL
≥50dB
Cable Jacket
Plenum (OFNP)
Fiber Count
8 Fibers
Jacket OD
3.0mm
Fan-Out Diameter
2.0mm
Installation Tensile Load
66N
Tensile Strength (Long/Short Term)
80/240N
Storage Temperature
-40 to +85°C (-40 to 185℉)
Operating Temperature
-10 to +70°C (14 to 158℉)
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Connectivity Solutions
Scenario 1
View products
Scenario 2
View products
Features
Enabling 400G and 200G Connectivity
It simplifies the insertion of individual connectors into various switches from 400G to 4x100G.
10/5D Min. Bend Radius
The G.657.A1 BIF fiber allows tighter cable bends for slack storage and routing.
0.3dB Max. IL
Offers the same low losses as Low Loss LC duplex connectors.
For Breakout Application
Designed for breakout application in QSFP-DD, SFP-DD and OSFP optical transceivers.
3x Fiber Cabling Density over LC Connectors

Three port MDC adapters fit directly into standard panel openings for duplex LC adapters.

1.25mm LC Ferrule Technology

Provides high optical connector performance via industry.

DirectConec™ Push-pull Boot

Easy insertion and extraction without affecting neighboring connectors.

2.0mm Uniboot Cable

Slim uniboot saves space and facilitates airflow within a data center.

Quick and Simple Polarity Reversal
The polarity reversal is effortless and does not expose or twist delicate fibers during the process.
Separate Connector Housing from Boot
Rotate the Connector Body 180°
Align the Groove
Re-attach Boot to Connector Housing
Simplify the Network Upgrade with a Plug-in

MTP®-MDC harness cable allows for Fast Data Rate Upgrade such as 100G to 400G migration.

Clean Fiber Means Performance
Keeping fiber optic end-faces clean is extremely important and one of the most critical requirements for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MDC connectors with IBC MDC cleaner.

Questions & Answers

Customer Reviews

Resources

150,00 € (Excl. VAT)

178,50 € (Incl. VAT)

Available for back order